controlSUITE is no longer being updated, but will continue to be available for download. The latest software releases for C2000 are now provided through C2000Ware with application examples through the DigitalPower SDK and MotorControl SDK.
CONTROLSUITE
controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers
CONTROLSUITE
Overview
controlSUITE™ for C2000™ microcontrollers is a cohesive set of software infrastructure, tools, and documentation designed to minimize system development time. From device-specific drivers and support software to complete examples in sophisticated system applications, controlSUITE™ provides the needed resources at every stage of development and evaluation.
Now including powerSUITE for digital power designers and DesignDRIVE for industrial drive designers!
Note: software support for the new Piccolo F28004x series is available only through C2000Ware
Features
- Centralized, interactive, software repository for C2000 real-time controllers
- Graphical User Interface (GUI) for intuitive navigation of software, development kits, libraries, user guides, application notes, and more.
- Auto-loading of Code Composer Studio example projects
- Device software and support
- Access header files, Flash API, Boot ROM source code
- Example projects
- Device-specific documentation
- Block Diagrams
- Online Resources
- Kit software and support
- Kit overviews
- Example projects with modular builds to guide users through development
- Documentation – Quick Start Guides (QSG), Hardware Guides, Application Guides, and more
- Graphical User Interface (GUI)
- Complete hardware developers packages featuring schematics, BOM, gerber files, and source code
- Libraries
- Application specific libraries – Motor control, digital power
- Math libraries – IQMath™, CLA, Floating Point
- DSP libraries – Fixed and floating point
- Signal Generation Libraries
- Flash API and Boot ROM
- All including example projects
- powerSUITE: digital power supply software design tools
- Customize code examples to run on example or custom hardware
- Design digital compensators to achieve the desired closed loop performance
- Measure the open loop gain and plant frequency response to assess stability and robustness
- DesignDRIVE: evaluate techniques and develop solutions for industrial and servo drive topologies
- Software and Hardware support for a wide variety of
- motor types
- control techniques
- sensing technologies
- position sensors
- Position Manager support the leading analog and digital position sensors such as Resolver, SIN/COS, QEP, BiSS-C and EnDAT2.2
- communications networks
- Datasheets and User Guides
- Application Notes
- Training and Support
- C2000 Workshops and offering dates
- Online Training
- C2000 Wiki Access
- Videos
- E2E Online Support Forum
- C2000 Teaching Materials
- Code Composer Studio IDE overview and download
- 3rd party Developer's Network
Installation Notes
After installation run controlSUITE.exe from the installation directory and peruse the GUI. If the online controlSUITE executable installer does NOT work (typically due to an enterprise firewall), please download the controlSUITE ZIP package below under the “Support Software” section. The ZIP package will contain all of the necessary packages to install controlSUITE. Simply extract the ZIP package to a local folder and then run the “controlSUITE.msi” executable. After a successful installation, you can delete all of the extracted contents from the ZIP package.
Click here for terms
Downloads
CONTROLSUITE-ZIP — Offline (ZIP) Installer
Supported products & hardware
C2000 real-time microcontrollers
CONTROLSUITE-ZIP — Offline (ZIP) Installer
C2000 real-time microcontrollers
CONTROLSUITE — Web (EXE) installer
Supported products & hardware
C2000 real-time microcontrollers
CONTROLSUITE — Web (EXE) installer
C2000 real-time microcontrollers
Technical documentation
Related design resources
Software development
SUPPORT SOFTWARE
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.