DRV8242S-Q1EVM

DRV8242-Q1 evaluation module for automotive H-bridge driver with SPI interface

DRV8242S-Q1EVM

Order now

Overview

The DRV824x-Q1 family of devices is a fully integrated H-bridge driver intended for a wide range of automotive applications. The DRV824x-Q1 device can be configured as a single H-bridge driver, two independent half bridge drivers. Designed in our high-power BiCMOS process technology node, this monolithic die device in a power package offers excellent power handling and thermal capability while providing compact package size, ease of layout, EMI control, accurate current sense, robustness and diagnostic capability. The DRV824x-Q1 has an identical pin function and register map, with scalable resistance (current capability) to support different loads with minimal design changes.

The device integrates an N-channel output stage, charge pump regulator, high side current sensing and regulation, current proportional output, and protection circuitry. A low-power sleep mode is provided to achieve ultra-low quiescent current draw by shutting down most of the internal circuitry. The device offers voltage monitoring and load diagnostics as well as protection features against output over current and device over temperature. Fault conditions are indicated on the nFAULT pin. The device is available in two interface variants - hardware (“HW”) and SPI. The HW variant uses strapping resistors for fixed configuration. The SPI variant offers more flexibility in device configuration and fault observability with an external controller.

Features
  • 40-V absolute max voltage
  • Integrated current sense (eliminates shunt resistor)
  • Protection and diagnostic features
  • EVM firmware field upgradeable without additional hardware

  • Micro-USB cable

Brushed DC (BDC) motor drivers
DRV8242-Q1 Automotive, 40-V 6-A H-bridge driver with integrated current sensing and feedback

 

MSP430 microcontrollers
MSP430F5528 25 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier MSP430G2553 16 MHz MCU with 16KB Flash, 512B SRAM, comparator, UART/SPI/I2C, timer
Download View video with transcript Video

Order & start development

Evaluation board

DRV8242S-Q1EVM — DRV8242-Q1 evaluation module for automotive H-bridge driver with SPI interface

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Design tool

DRV8242H-Q1, DRV8242S-Q1EVM Hardware Files — SLVRBO3.ZIP (14880KB)

GUI for evaluation module (EVM)

DRV824X-DRV814XQ1EVM-GUI — GUI for DRV824x-Q1EVMs and DRV814x-Q1EVMs

Supported products & hardware
Download options

DRV824X-DRV814XQ1EVM-GUI GUI for DRV824x-Q1EVMs and DRV814x-Q1EVMs

close
Latest version
Version: 1.0.1
Release date: 08 Mar 2024

Checksum
Hardware development
DRV8143H-Q1EVM DRV8143H-Q1 evaluation module for high-current motor-drive applications DRV8143P-Q1LEVM DRV8143P-Q1 evaluation module for high-current motor drive applications in leaded package DRV8144H-Q1EVM DRV8144-Q1 evaluation module for automotive half bridge motor driver with hardware interface DRV8145H-Q1EVM DRV8145-Q1 evaluation module for half bridge motor driver with hardware interface DRV8145P-Q1LEVM DRV8145P-Q1 evaluation module for high-current motor drive applications in leaded package DRV8242H-Q1EVM DRV8242-Q1 evaluation module for automotive H-bridge driver with hardware interface DRV8242S-Q1EVM DRV8242-Q1 evaluation module for automotive H-bridge driver with SPI interface DRV8243H-Q1EVM DRV8243-Q1 evaluation module for automotive H-bridge driver with hardware interface DRV8243S-Q1LEVM DRV8243-Q1 evaluation module for automotive H-bridge driver with SPI interface DRV8244H-Q1EVM DRV8244-Q1 evaluation module for automotive H-bridge driver with hardware interface DRV8244S-Q1LEVM DRV8244-Q1 evaluation module for automotive H-bridge driver with SPI interface DRV8245H-Q1EVM DRV8245-Q1 evaluation module for automotive H-bridge driver with hardware interface DRV8245S-Q1LEVM DRV8245-Q1 evaluation module for automotive H-bridge driver with SPI interface

Release Infomation

Public Release of DRV824X-DRV814XEVM GUI

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide DRV824x_DRV814x-Q1EVM User’s Guide (Rev. D) PDF | HTML 27 Nov 2023
Certificate DRV8242S-Q1EVM EU Declaration of Conformity (DoC) 20 Nov 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos