Download options
Latest version
Version: 1.0.2
Release date: 15 Aug 2023
Products
Brushed DC (BDC) motor drivers
DRV8952
—
50-V four-channel half-bridge driver with current sense outputs
DRV8962
—
65-V four-channel half-bridge driver with current sense outputs
DRV8262
—
65-V single or dual H-bridge motor driver with integrated current sense and regulation
Stepper motor drivers
DRV8462
—
65V, 10A dual H-bridge stepper motor driver with smart tune, stall detect and auto torque
DRV8452
—
50-V, 5-A, dual H-bridge stepper motor driver with smart tune, stall detect and auto-torque
DRV8461
—
65-V, 3-A dual H-bridge stepper motor driver with smart tune, stall detect and auto-torque
Hardware development
Evaluation board
DRV8462EVM
—
DRV8462 evaluation module for stepper motor driver with automatic microstepping
DRV8262EVM
—
DRV8262 evaluation module for single or dual H-bridge motor driver in DDW package
DRV8962EVM
—
DRV8962 evaluation module for quad half-bridge motor driver with current sense output
DRV8461EVM
—
DRV8461 evaluation module for DDW package
Third version of the DRV84XX-DRV89X2-DRV82X2-EVM-Software containing the GUI and firmware for RTM release.