LAUNCHXL-F280049C

F280049C LaunchPad™ development kit C2000™ Piccolo™ MCU

LAUNCHXL-F280049C

Order now

Overview

LAUNCHXL-F280049C is a low-cost development board for TI C2000™ Real-Time Controllers series of F28004x devices. Ideal for initial evaluation and prototyping, it provides a standardized and easy to use platform to develop your next application. This extended version LaunchPad offers extra pins for development and supports the connection of two BoosterPacks. As part of the vast TI MCU LaunchPad ecosystem, it is also cross-compatible with a broad range of plug-ins, including InstaSPIN-FOC capability.

Features

Hardware Features

  • TMS320F280049C: 100 MHz C28x CPU with FPU and TMU, 256 KB Flash, InstaSPIN-FOC enabled, 3x 12-bit ADC, CAN, encoder, FSI, UART, and more
  • On-board XDS110 debug probe for real-time debug and flash programming
  • 80 pin LaunchPad leveraging the BoosterPack ecosystem
  • Power domain isolation for real-time debug  and flash programming
  • Isolated CAN transceiver
  • Two encoder interface connectors
  • FSI interface connector
  • Hardware Files are in C2000Ware at boards\LaunchPads\LAUNCHXL_F280049C

Software Features

  • Piccolo F280049C Launchpad
  • Micro USB cable
  • Quick Start Guide

C2000 real-time microcontrollers
TMS320F280040-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, PGAs, SDFM TMS320F280040C-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280041 C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, PGAs, SDFM TMS320F280041-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB flash, PGAs, SDFM TMS320F280041C C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280041C-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280045 C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, PGAs, SDFM TMS320F280048-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM TMS320F280048C-Q1 Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280049 C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, PGAs, SDFM TMS320F280049-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM TMS320F280049C C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280049C-Q1 Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM

 

AC/DC & DC/DC converters (integrated FET)
LMR62421 SIMPLE SWITCHER 2.7V to 5.5V, 24Vout, 2.1A Boost Converter in SOT-23

 

Auto-direction voltage translators
TXB0106 6-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect

 

CAN transceivers
SN65HVD234 3.3 V CAN Transceiver with Sleep Mode

 

Linear & low-dropout (LDO) regulators
TPS796 1-A, low-dropout voltage regulator with enable

 

Shunt voltage references
LM4040 Fixed voltage, 45-µA, precision micropower shunt voltage reference

 

Supervisor & reset ICs
TPS3702 High-accuracy window voltage detector for overvoltage and undervoltage monitoring
Download View video with transcript Video

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Get started with F28004x low-cost evaluation kit

View package
HARDWARE AND SOFTWARE PACKAGE

Get started with fast serial interface using multiple evaluation modules

View package
HARDWARE AND SOFTWARE PACKAGE

Get started with fast serial interface using our low-cost evaluation kit

View package
HARDWARE AND SOFTWARE PACKAGE

Get started with digital power using our F28004x low-cost evaluation kit

View package
HARDWARE AND SOFTWARE PACKAGE

Get started with motor control using our F28004x low-cost evaluation kit

View package

Order this hardware only

Evaluation board

LAUNCHXL-F280049C — F280049C LaunchPad™ development kit C2000™ Piccolo™ MCU

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Related design resources

Hardware development

EVALUATION BOARD
DRV8161EVM DRV8161 evaluation module WOLSP-3P-SIC-MOSFET Cree/Wolfspeed SiC MOSFET reference designs
DAUGHTER CARD
BOOSTXL-BUCKCONV Digital Power Buck Converter BoosterPack

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
C2000WARE C2000Ware for C2000 MCUs
SUPPORT SOFTWARE
MATHW-3P-SLEC MathWorks MATLAB, Simulink, C2000 Microcontroller Blockset and Embedded coder

Reference designs

REFERENCE DESIGN
TIDM-DC-DC-BUCK Digitally Controlled Non-Isolated DC/DC Buck Converter Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos