LM_FTDI_DRIVER

Stellaris® FTDI Drivers

LM_FTDI_DRIVER

Downloads

Overview

LMI FTDI Driver

Many Stellaris® evaluation kits come with an integrated Stellaris In-Circuit Debug Interface (ICDI) which allows for the programming and debugging of the onboard (target) LM3S microcontroller, using the LM Flash Programmer and/or any of the supported tool chains such as TI’s Code Composer Studio. Both JTAG and Serial Wire Debug (SWD) are supported. In order to use the onboard FTDI-based ICDI interface, Stellaris FTDI drivers must be first installed on the host computer.”

Downloads

Driver or library

LM_FTDI_DRIVER Stellaris® FTDI driver

lock = Requires export approval (1 minute)

LM_FTDI_DRIVER Stellaris® FTDI driver

close
Latest version
Version: null
Release date:

Software development

DRIVER OR LIBRARY
STELLARIS_ICDI_DRIVERS Stellaris® ICDI Drivers

Support & training