PMP10415

300VDC-800VDC Input, 54W 4 Channel Outputs, PSR Flyback with SiC-FET Reference Design

PMP10415

Design files

Overview

This design uses low cost primary side regulation (PSR) IC UCC28700 with a SiC-FET for 300VDC-800VDC input range. Four outputs with separated grounds, 25V/19W, 25V/17W, 25V/10.1W, and 25V/8W are generated.

Features
  • High voltage DC input: 300VDC-800VAC
  • Four outputs with separated grounds, 25V/19W, 25V/17W, 25V/10.1W, and 25V/8W
  • 54W Maximum output power rating at efficiency of 88.3% at 300VDC, 87.5% at 800VDC
Output voltage options PMP10415.1 PMP10415.2 PMP10415.3 PMP10415.4
Vin (Min) (V) 300 300 300 300
Vin (Max) (V) 800 800 800 800
Vout (Nom) (V) 25 25 25 25
Iout (Max) (A) .68 .32 .404 .76
Output Power (W) 17 8 10.1 19
Isolated/Non-Isolated Isolated Isolated Isolated Isolated
Input Type DC DC DC DC
Topology Flyback- Quasi Resonant Flyback- Quasi Resonant Flyback- Quasi Resonant Flyback- Quasi Resonant
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU654.PDF (1416 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRBV5.PDF (149 K)

Detailed schematic diagram for design layout and components

TIDRBV6.PDF (117 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRBV7.PDF (96 K)

Detailed overview of design layout for component placement

TIDC768.ZIP (182 K)

Design file that contains information on physical board layer of design PCB

TIDRBV8.PDF (239 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28700Constant-voltage, constant-current PWM with PSR & Programmable cable compensation

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP10415 Test Results Nov. 20, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos