PMP10736

2.5W Isolated Fly-Buck Power Module Reference Design

PMP10736

Design files

Overview

The PMP10736 reference design is a single isolated outputs Fly-Buck power module. The Fly-Buck design with the LM5160 regulator provides a simple and compact solution for isolated power supply.

Features
  • +5V, 500mA isolated output, 5V to 15V input range
  • Miniature power module design, SIP-7 footprint
  • Output variation within 9%, 83% peak efficiency
  • Isolation voltage 2500VAC/1sec, Basic insulation
  • LM5160 wide input  65V, 1.5A sync buck / Fly-Buck regulator
  • The reference board is tested, and the test report and design files are included
Output voltage options PMP10736.1
Vin (Min) (V) 5
Vin (Max) (V) 15
Vout (Nom) (V) 5
Iout (Max) (A) .5
Output Power (W) 2.5
Isolated/Non-Isolated Isolated
Input Type DC
Topology FlyBuck
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAU7.PDF (813 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRHX1.PDF (100 K)

Detailed schematic diagram for design layout and components

TIDRHX2.PDF (100 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCB56.ZIP (306 K)

Design file that contains information on physical board layer of design PCB

TIDRHX3.PDF (228 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM5160LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP10736 Test Results Oct. 01, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos