PMP10861

24V to 12V/3.4A Active Clamp Forward Converter Reference Design with Robust System Protection

PMP10861

Design files

Overview

The PMP10861 uses active clamp forward converter for an isolated 24V to 12V/3.4A conversion. Reverse input connection, output over-current protection, output over-voltage protection, input inrush current limiting circuit are integrated in this board. With wide 9-36V input voltage range, over 89.5% peak efficiency is achieved with 24V input voltage. All the components temperature rise are less than 30oC at full load condition.

Features
  • 24V to 12V/3.4A active clamp forward converter
  • 9V to 36V input voltage range
  • Integrated protections: reverse input connection, output over-current protection, output over-voltage protection
  • Peak 89.5% efficiency with 24V iinput
  • Test report available
Output voltage options PMP10861.1
Vin (Min) (V) 9
Vin (Max) (V) 36
Vout (Nom) (V) 12
Iout (Max) (A) 3.4
Output Power (W) 40.8
Isolated/Non-Isolated Isolated
Input Type DC
Topology Forward- Active Clamp
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCN4.PDF (2621 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDROR5.PDF (246 K)

Detailed schematic diagram for design layout and components

TIDROR6.PDF (172 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROR7.PDF (268 K)

Detailed overview of design layout for component placement

TIDROR9.ZIP (1794 K)

Files used for 3D models or 2D drawings of IC components

TIDCCX0.ZIP (479 K)

Design file that contains information on physical board layer of design PCB

TIDROR8.PDF (725 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC2897A110-V active clamp current mode PWM controller with P-channel clamp FET and line OV protection

Data sheet: PDF | HTML
Comparators

TL331High Voltage Single Differential Comparator

Data sheet: PDF | HTML
Low-side drivers

UCC275114-A/8-A single-channel gate driver with 5-V UVLO, split outputs, and 13-ns Prop delay

Data sheet: PDF | HTML
MOSFETs

CSD18534Q5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 9.8 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD19533Q5A100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 9.5 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD19534Q5A100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 15.1 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML
eFuses & hot swap controllers

TPS25903-V to 20-V, 30mΩ, 2-5A eFuse

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP10861 Test Results Nov. 21, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos