PMP11484

5V-40V Input Voltage Boost Converter (50V@1A) Reference Design

PMP11484

Design files

Overview

This 50V @ 1A boost converter is designed to operate from a nominal 12V input voltage, but will work over the automotive range of 5V - 40V. This design is low cost and requires an area of only 50mm x 50mm.

Features
  • Excellent efficiency (>95% with 1A load at 12Vin)
  • Low cost controller
  • Excellent load transient response (<1.5% change in Vout for 0 - 100% load step)
  • Small 50mm x 50mm area
Output voltage options PMP11484.1
Vin (Min) (V) 5
Vin (Max) (V) 40
Vout (Nom) (V) 50
Iout (Max) (A) 1
Output Power (W) 50
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Non Sync

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCH6.PDF (1592 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRO88.PDF (120 K)

Detailed schematic diagram for design layout and components

TIDRO89.PDF (124 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRO90.PDF (53 K)

Detailed overview of design layout for component placement

TIDRO92.ZIP (15541 K)

Files used for 3D models or 2D drawings of IC components

TIDCCS9.ZIP (333 K)

Design file that contains information on physical board layer of design PCB

TIDRO91.PDF (288 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS402104.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP11484 Test Results Oct. 31, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos