PMP21002

High Frequency (750kHz) 48V to 24V/0.7A Flyback Converter Reference Design

PMP21002

Design files

Overview

The PMP21002 reference design is a high frequency flyback converter with a 42-57Vdc input and an isolated 24V/0.7A output.  The LM5020 is a current mode PWM controller with an integrated start-up regulator.  The 750kHz switching frequency allows operation above noise sensitive frequencies and results in small size.  This reference design is well suited for PoE or telecom applications.

Features
  • 750kHz switching frequency
  • 1500VRMS isolation
  • Small size (2.0 x 2.3 inches)
  • Good efficiency, 86% at 0.7A
Output voltage options PMP21002.1
Vin (Min) (V) 42
Vin (Max) (V) 57
Vout (Nom) (V) 24
Iout (Max) (A) .7
Output Power (W) 16.8
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDM9.PDF (922 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRSY2.PDF (114 K)

Detailed schematic diagram for design layout and components

TIDRSY3.PDF (98 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRSY4.PDF (95 K)

Detailed overview of design layout for component placement

TIDRSY6.ZIP (471 K)

Files used for 3D models or 2D drawings of IC components

TIDCDW2.ZIP (292 K)

Design file that contains information on physical board layer of design PCB

TIDCDW3.ZIP (739 K)

Design file that contains information on physical board layer of design PCB

TIDRSY5.PDF (412 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM502013-100V Wide Vin, Current Mode PWM Boost, Flyback, Sepic Controller

Data sheet: PDF
Shunt voltage references

TLV431A1% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP21002 Test Results Sep. 28, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos