PMP9624

Buck Converter for Negative Input and Output Voltages Reference Design

PMP9624

Design files

Overview

The PMP9624 utilizes negative input and output voltages. The efficiency approaches 80% at full load with a -18V input, and has good thermal performance.

Features
  • Utilizes negative input and output voltages
  • Compact design (approximately 45mm in length)
  • Full load efficiency approaches 80% at -18V input
  • Test report available
Output voltage options PMP9624.1
Vin (Min) (V) -50
Vin (Max) (V) -18
Vout (Nom) (V) -3.3
Iout (Max) (A) 2
Output Power (W) 6.6
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA31.PDF (1545 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRF59.PDF (115 K)

Detailed schematic diagram for design layout and components

TIDRF60.PDF (108 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRF61.PDF (70 K)

Detailed overview of design layout for component placement

TIDCAF5.ZIP (223 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS402104.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP9624 Test Results Jun. 11, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos