RFSTAR-3P-BLE-MOD
Overview
RF-star, third-party partner IDH of Texas Instruments for wireless connectivity modules for over a decade, is dedicated to supplying a wide range of wireless modules and solutions based on TI products, such as Bluetooth® Low Energy, Matter, ZigBee, Thread, Wi-Fi®, Sub-1 GHz and Wi-SUN.
RF-BM-2340Xx series wireless modules are all based on CC2340R5 SimpleLink wireless MCUs. All RF-star modules are embedded with the UART transparent transmission protocol. The rich AT commands enable the customers to shorten the development time, and the certifications make the costs lower and the release time of the end product faster.
RF-BM-2340B1 (PCB antenna) and RF-BM-2340B1I (IPEX version) are P2P compatible. 24 GPIOs are lead out for fast development and able to be regarded as the MCU modules with I2C, SPI and UART peripheral applications for medical, automobile, new energy, industry and so on.
RF-BM-2340A2 (PCB antenna) and RF-BM-2340A2I (IPEX version) are P2P compatible. 12 GPIOs with rich BLE5.2 serial port AT commands. The small size and the cost-competitive design enable the module feasible in many portable medical and consumer electronics applications.
RF-BM-2340C2 (chip antenna) Bluetooth LE module is with a compact size of 8 mm × 8 mm. The smallest size is designed to be easy to use for some applications with high requirements on dimension and require less transmission range.
Features
- All RF-BM-2340Xx modules are with the development board for a quick start
- The following certificates are supported: BQB, FCC, CE, IC, SRRC and RoHS
Low-power 2.4-GHz products
Order & start development
RFSTAR-RF-BM-2340A2I — CC2340R5 wireless module external antenna version
RFSTAR-RF-BM-2340B1I — CC2340R5 wireless module external antenna version
Related design resources
Software development
SOFTWARE DEVELOPMENT KIT (SDK)
IDE, CONFIGURATION, COMPILER OR DEBUGGER
Design tools & simulation
CALCULATION TOOL
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.