RFSTAR-3P-WIRELESS-MODULE
Overview
RF-star, as a 3P IDH of TI for wireless connectivity modules for over a decade, is dedicated to supplying a wide range of wireless modules and solutions based on TI products, such as BLE, Matter, ZigBee, Thread, Wi-Fi, Sub-1G, and Wi-SUN.
RF-BM-2340Xx series wireless modules are all based on CC2340R5 SimpleLink wireless MCUs. All RF-star modules are embedded with the UART transparent transmission protocol. The rich AT commands enable the customers to shorten the development time, and the certifications make the costs lower and the release time of the end product faster.
RF-BM-2340B1 (PCB antenna) and RF-BM-2340B1I (IPEX version) are pin-to-pin (P2P) compatible. 24 GPIOs are led out for fast development and able to be regarded as the MCU modules with I2C, SPI, and UART peripheral applications for medical, automobile, new energy, industry, and so on.
RF-BM-2340A2 (PCB antenna) and RF-BM-2340A2I (IPEX version) are P2P compatible. 12 GPIOs with rich BLE5.2 serial port AT commands. The small size and the cost-competitive design enable the module feasible in many portable medical and consumer electronics applications.
RF-BM-2340C2 (chip antenna) BLE module is with a compact size of 8mm × 8mm. The smallest size is ease-of-use for some applications with high requirements on dimension and less transmission range.
RF-BM-2340T1 (PCB antenna) and RF-BM-2340T2 (chip antenna) are P2P compatible with each other. The above two modules and RF-BM-2340T3 are designed for more customers' options with replacement needs. The ready hardware design and the full firmware functions will make it easy to achieve fast development and replacement without difficulties.
All RF-BM-2340Xx modules are with the development board for a quick start.
The following certificates are supported: BQB, FCC, CE, IC, SRRC and RoHS.
Low-power 2.4-GHz products
Order & start development
RFSTAR-RF-BM-2340T2 — CC2340R5 WIRELESS MODULE CHIP ANTENNA VERSION
Related design resources
Software development
IDE, CONFIGURATION, COMPILER OR DEBUGGER
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.