SEGGER
SEGGER Hardware and Software Development Tools for Embedded Systems
SEGGER
Overview
SEGGER offers hardware and software development tools supporting programming and debugging embedded applications based on SimpleLink™ MCU portfolio. SEGGER also provides a complete debugger and GCC C/C++ compiler toolchain for SimpleLink MCU software development. A rich set of embedded software stacks, in addition to a Real Time Operating System (RTOS), provide full support for SimpleLink MSP432™ microcontroller.
- Debug Probes: J-Link and J-Trace
With up to 3 MBytes/s download speed to RAM and record breaking flashloaders, as well as the ability to set an unlimited number of breakpoints in an MCU’s Flash memory, the J-Link debug probes optimize your debugging and flash programming experience.
In fact, combining the SEGGER J-Link and SimpleLink MCU provides the fastest Flash downloading option available in the industry. This means faster programming of new SimpleLink MCU devices for your production line.
J-Link supports a wide range of popular Integrated Development Environments (IDEs), such as:
- Code Composer Studio™ (CCS) on Windows®, macOS™, and Linux®
- IAR Embedded Workbench for ARM® (EWARM)
- Keil MDK-ARM (µVision)
- The de-facto standard ARM debug probe (more than 400,000 units sold)
- Up to 3 MByte/s Download speed
- Cross-platform support (Microsoft Windows, Linux, macOS)
- No charges for firmware updates
- Production Flash programming software (J-Flash) available
- No power supply required, powered through USB
- Supports multiple target interfaces (JTAG, SWD)
- SEGGER Embedded Studio IDE
Embedded Studio is a complete C/C++ IDE for building and debugging embedded applications based on SimpleLink MSP432 microcontrollers. Embedded Studio can freely be used for evaluation and non-profit educational purposes without any limitation.
Features
- Integrated development environment with project management tools and editor
- Pre-built C/C++ Compiler, GCC and LLVM included
- Royalty-free C library for embedded systems
- Feature rich Debugger with seamless J-Link integration providing the fastest Flash downloading option available in the industry for SimpleLink MSP432 MCUs
- RTOS Awareness Plug-ins for embOS and FreeRTOS
- External toolchain support - Project Importer for IAR/Keil
- Windows, macOS and Linux support
- Production Programmers
SEGGER Production Programmers support SimpleLink MCU portfolio programming over JTAG/SWD and providing the fastest Flash downloading option available in the industry. These production programmers are designed for programming flash targets with the J-Flash software or stand-alone. They can be also used as J-Link debug probes.
Features
- Stand-alone JTAG/SWD programmer
- USB, Ethernet or RS232 connection
- Supports internal and external flash devices
- No charges for firmware updates
- Windows, macOS and Linux support
- RTOS and Middleware Embedded Software
SEGGER supports SimpleLink MSP432 MCUs with their Real-Time Operating Systems (RTOS) and middleware embedded software. These software libraries were developed towards high-performance while keeping small footprint. These products are:
- emOS RTOS
- emWin (Graphic Software & GUI)
- emFile (File System)
- emSecure (Digital Signature Suite)
Downloads
SEGGER-EMSTUDIO — Integrated Development Environment (IDE) provided by SEGGER
SEGGER-FLASHER — Production Programmers provided by SEGGER
SEGGER-EMBEDDEDSW — RTOS and Middleware provided by SEGGER
Supported products & hardware
Arm Cortex-M4 MCUs
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
Technical article | Boost your SimpleLink MCU development with the Open On-Chip Debugger | PDF | HTML | 11 Apr 2018 | |
Technical article | Rapidly scale your connected solutions with the new SimpleLink™ MCU platform | PDF | HTML | 15 Mar 2017 | |
More literature | J-Link Emulator Support | 17 Jan 2017 | ||
More literature | TI Code Composer Studio; Segger: The Embedded Expert | 14 Dec 2016 | ||
Technical article | How to use ARM® Keil® RTX with MSP432 MCUs | PDF | HTML | 09 Jun 2015 |
Related design resources
Software development
SOFTWARE DEVELOPMENT KIT (SDK)
IDE, CONFIGURATION, COMPILER OR DEBUGGER
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.