The TAS5825PEVM showcases the latest TI digital input class-D audio amplifier with Hybrid-Pro algorithm TAS5825P. One TAS5825P which can be configurated to BTL or PBTL provides Hybrid-Pro output to LM5155 FB pin. It can demo the dynamical PVDD control based on audio output envelope tracking result, which is the common customer user case with 1 cell battery input and 5-V to 16-V TAS5825P PVDD boost range.
Features
- TAS5825P Hybrid-Pro algorithm for audio envelope tracking
- Integrates LM5155 to provide customer system design reference
- Key customer 1 cell battery input, boost to 5V ~ 16V audio power rail user case
- Flexible TAS5825P Hybrid-Pro output to customer system board capbility
- Demonstration, evaluation and development environment via the PurePath Console 3 software (GUI)