TIDA-00114

5V, 3-Phase, Sensorless, Sinusoidal Motor System With Variable Speed Control

TIDA-00114

Design files

Overview

This BLDC motor system implements a DRV10963, a TLC555 timer, and a generic 5V motor. The sinusoidal control scheme is suitable for small fan applications where low noise is desired. Motor voltage support is 2.1V to 5.5V, and max current is 500mA. Motor speed is controlled by the PWM input. Low quiescent current standby mode is available. The motor drive stage has integrated protection, including short-circuit, shoot-through, under-voltage, over-temperature, and locked rotor detection.

Features
  • Sinusoidal Control Scheme
  • Integrated power FETs support 2.1 to 5.5V and 500mA
  • Motor speed is easily controlled by potentiometer
  • Requires one USB cable or external power supply to power system
  • Quick connection points allow for external control
  • Fully functional evaluation board
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU005.PDF (1247 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR295.PDF (101 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC081.ZIP (152 KB)

Detailed schematic diagram for design layout and components

TIDR294.PDF (73 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Integrated control BLDC drivers

DRV109635-V nominal, 1.8-A peak sensorless sinusoidal control 3-phase BLDC motor driver

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00114 Test Results Nov 13, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.