TIDA-00366
Reference design for reinforced isolation 3-phase inverter with current, voltage and temp protection
TIDA-00366
Overview
This reference design provides a three-phase inverter rated up to 10 kW designed using the reinforced isolated gate driver UCC21530, reinforced isolated amplifiers AMC1301 and AMC1311 and MCU TMS320F28027. Lower system cost is achieved by using the AMC1301 to measure motor current interfaced with internal ADC of MCU and use of bootstrap power supply for IGBT gate drivers. The inverter is designed to have protection against overload, short circuit, ground fault, DC bus undervoltage and overvoltage, and IGBT module over temperature.
Features
- Reinforced isolated inverter suited for 200-V to 690-V AC drives rated up to 10 kW
- Simple yet effective gate driver with 4-A source, 6-A sink output current capability
- Reinforced isolated amplifier with high bandwidth (> 200 kHz) for inverter current, DC bus voltage and IGBT module temperature measurement; enables use of internal ADC or MCU
- Calibrated current measurement accuracy of ±0.5 % across temperature range from -25˚C to 85˚C
- Protection against DC bus undervoltage, overvoltage, overload, ground fault and over-temperature
- Bootstrap-based power supply for high-side gate driver reduces overall cost for power supply requirements
Industrial
- 48-V servo drive
- AC-input BLDC motor drive
- Central inverter
- DC fast charging station
- DC wallbox charger
- DC-fed servo power stage
- EV charging station power module
- IGBT-based servo power stage
- IPM-based servo power stage
- Industrial robot mixed I/O module
- Industrial robot vision
- Industrial robot wired teach pendant
- Industrial robot wireless teach pendant
- Isolated AC drive power stage
- L1 Residential Chargers
- L2 Residential Chargers
- Merging Unit
- Mobile robot motor control
- Mobile robot safety module
- Mobile robot vision
- Multi-axis servo drive
- Multi-axis servo power stage
- Non-isolated AC drive power stage
- Optical ToF continuous wave position sensor
- Power Conditioning
- Power conversion system (PCS)
- Robot position feedback aggregator
- Robot safety module
- Servo drive active frontend
- Single-axis servo drive
- Solar arc protection
- Three phase UPS
- Traction inverter motor control
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
SN74LVC1G11 — 1-ch, 3-input 1.65-V to 5.5-V 32 mA drive strength AND gate
Data sheet: PDF | HTMLSN74LVC1G32 — 1-ch, 2-input 1.65-V to 5.5-V 32-mA drive strength OR gate
Data sheet: PDF | HTMLStart development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Design guide | Reference Design for Reinforced Isolation Three-Phase Inverter With Current (Rev. C) | Apr. 01, 2019 | |
Application note | Designing With the Improved TL431LI (Rev. A) | Jun. 28, 2019 | ||
Technical article | What’s next for Industry 4.0? The best new technologies shaping the future of smar | PDF | HTML | Nov. 07, 2016 | |
Technical article | How to reduce system cost in a three-phase IGBT-based inverter design | PDF | HTML | Aug. 08, 2016 | |
Technical article | Why is the cloud isolated? | PDF | HTML | Jul. 18, 2016 |
Related design resources
Hardware development
DEVELOPMENT KIT
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.