The bq24298 is a highly-integrated switch-mode battery charge management and system power path management device for 1 cell Li-Ion and Li-polymer battery in a wide range of smart phone and tablet applications. Its low impedance power path optimizes switch-mode operation efficiency, reduces battery charging time and extends battery life during discharging phase.
Features
- Support up to 3A charging current
- Highly integrated solution with the highest efficiency
- Support Shipping Mode and System Reset
- I2C Forced BATFET Off with Delay (9 s Typ)
- Both host control and autonomous charging when the host is not available
- Integrated low Rdson battery FET for long battery run time