TIDA-01002

Automotive 1MP Camera Module Reference Design with YUV422 Output, FPD-Link III and Power over Coax

TIDA-01002

Design files

Overview

The TIDA-01002 Reference Design provides uncompressed, 1 Megapixel, HDR, YUV422 video for use in ADAS and infotainment systems. It uses TIs FPD-Link III SerDes technology and the ON Semiconductor® AS0140AT CMOS Imager to transmit video data, bidirectional control signals and power all over a single coax cable. This design can be used for a surround view systems and rear view camera or as a replacement for analog or Ethernet cameras.

Features
  • Module outputs YUV422 720p up to 30fps
  • Space optimized design fits on a single PCB 20x20mm
  • Single Rosenberger Fakra coax connector for digital video, power, control and diagnostics

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC90C.PDF (2465 K)

Reference design overview and verified performance test data

TIDRNF3B.PDF (261 K)

Detailed schematic diagram for design layout and components

TIDRNF4B.PDF (59 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNR9B.PDF (158 K)

Detailed overview of design layout for component placement

TIDRNS1B.ZIP (607 K)

Files used for 3D models or 2D drawings of IC components

TIDCCL3B.ZIP (629 K)

Design file that contains information on physical board layer of design PCB

TIDRNS0B.PDF (1202 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

FPD-Link SerDes

DS90UB913A-Q125- to 100-MHz, 10-bit & 12-bit FPD-Link III serializer

Data sheet: PDF
AC/DC & DC/DC converters (integrated FET)

TPS62170-Q13-17V 0.5A Automotive Step-Down Converter in 2x2 QFN package

Data sheet: PDF
AC/DC & DC/DC converters (integrated FET)

TPS62171-Q1Automotive Catalog 3-17V 0.5A 2.5MHZ Step-Down Converter, 1.8V Output Voltage

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide Automotive 1MP Camera Reference Design w/ YUV422 Output, FPD-Link III, POC (Rev. C) Mar. 01, 2018
Technical article Ripple reduction techniques for sensitive and dynamic rails in automotive camera m PDF | HTML Nov. 01, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos