TIDA-01172

Dynamic Voltage Scaling Power Solution for MSP430 Devices With Single-Channel LDO Reference Design

TIDA-01172

Design files

Overview

This reference design enables power savings for MSP430 FRAM devices or other systems that use a power-on hysteresis. TIDA-01172 uses an adjustable LDO and an RC-time delay to switch from a higher start-up voltage to the final low-power operating voltage.

Features
  • Low power dissipation by operating at the lowest voltage of 1.8 V instead of required start-up voltage of 2 V
  • No additional active components required
  • Ripple-free and low-noise solution (no switching regulators and only one LDO)
  • Available as a booster pack but can be reduced to a small-solution size
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC02.PDF (620 K)

Reference design overview and verified performance test data

TIDRN10.PDF (197 K)

Detailed schematic diagram for design layout and components

TIDRN11.PDF (60 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRN13.PDF (72 K)

Detailed overview of design layout for component placement

TIDCCH5.ZIP (345 K)

Design file that contains information on physical board layer of design PCB

TIDRN12.PDF (513 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

LP3982300-mA, high-accuracy, low-dropout voltage regulator with power good & enable

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430FR596916 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Dynamic Voltage Scaling Power Solution for MSP430 Single Channel LDO Ref Design Jun. 15, 2016

Related design resources

Hardware development

DEVELOPMENT KIT
MSP-EXP430FR5969 MSP430FR5969 LaunchPad™ development kit

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos