TIDA-01365

Bidirectional RS-485 Fan-Out Hub Reference Design

TIDA-01365

Design files

Overview

The Bidirectional RS-485 Fan-Out Hub Reference Design (TIDA-01365) documents and tests an RS-485 fan-out hub design where 1:N and N:1 RS-485 signals are aggregated in and out of any bus topology. This design also features automatic direction control, for reduced pin count on microcontrollers, and a DC-to-DC converter using the 24V DC rail typically seen in industrial applications.

Features
  • Allows for bidirectional communication over complex network topologies
  • One master node / Four slave nodes
  • Direction of data automatically controlled (no MCU needed)
  • Supports cable lengths > 1000 m

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCQ8.PDF (1535 K)

Reference design overview and verified performance test data

TIDRPR2.PDF (100 K)

Detailed schematic diagram for design layout and components

TIDRPR3.PDF (41 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPR4.PDF (164 K)

Detailed overview of design layout for component placement

TIDRPR6.ZIP (331 K)

Files used for 3D models or 2D drawings of IC components

TIDCD56.ZIP (323 K)

Design file that contains information on physical board layer of design PCB

TIDRPR5.PDF (762 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

RS-485 & RS-422 transceivers

SN65HVD3082EHalf-duplex RS-485 transceiver

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS54336A4.5V to 28V Input, 3A, Synchronous Step-Down Converter with Eco-mode(tm)

Data sheet: PDF | HTML
AND gates

SN74LV08A4-ch, 2-input 2-V to 5.5-V high-speed (7 ns) AND gate

Data sheet: PDF | HTML
Real-time clocks (RTCs) & timers

NA555Precision Timers

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide RS-485 Bidirectional Fan-Out Hub With Automatic Direction Control Ref Design Feb. 06, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos