TIDA-01638

Seamless switchover for backup power reference design

TIDA-01638

Design files

Overview

The TIDA-01638 referencedesign showcases Power MUXing with redundant power. If one power source fails, the system needs to switchover to a backup power source and provide an uninterrupted source of power to downstream loads. Therefore, power redundancy ensures that if one power supply were to fail, the system can automatically switchover to the other power rail to prevent data loss.

Features
  • 5µs Transition time and external voltage reference provide seamless switchover
  • Priority source selection
  • Over-voltage protection and current limit
  • Hot-plug protection
  • Input settling, soft start control
  • Status output indication
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE50.PDF (6535 K)

Reference design overview and verified performance test data

TIDRXG7.PDF (239 K)

Detailed schematic diagram for design layout and components

TIDRXH5.PDF (58 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRXG8.PDF (158 K)

Detailed overview of design layout for component placement

TIDRXH6.PDF (1212 K)

Files used for 3D models or 2D drawings of IC components

TIDCEZ1.ZIP (1635 K)

Design file that contains information on physical board layer of design PCB

TIDRXH1.PDF (867 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Power muxes

TPS21212.7-V to 22-V, 56-mΩ, 4.5-A, power mux with seamless switchover

Data sheet: PDF
AC/DC & DC/DC converters (integrated FET)

TPS5642014.5 V to 17 V input, 4 A output, synchronous step-down converter in Eco-mode

Data sheet: PDF | HTML
Series voltage references

REF33252.5-V, 30-ppm/°C drift, 3.9-µA, 3-pin SOT-23, 3-pin SC70, 8-pin UQFN voltage reference

Data sheet: PDF | HTML
eFuses & hot swap controllers

TPS25952.7-V to 18-V, 34mΩ, 0.5-4A eFuse with over voltage protection in small WSON package

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Seamless Switchover for Backup Power Reference Design Jan. 31, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos