TIDA-080005

Full high-resolution DLP® sub-system reference design for high-speed desktop 3D printing

TIDA-080005

Design files

Overview

This high resolution, high speed 3D printing Reference Design enables faster development of professional 3D printing applications using DLP ®Pico™ technology. This design uses a stereolithography (SLA) technique, where a photo-resin is exposed to successive 2- dimensional patterns to create a 3-dimensional object one layer at a time. This design uses the DLP Pico 0.47 1080p DMD (DLP4710) with the new display and light controller DLPC3479. The DLP4710 DMD offers an excellent balance between resolution, size, and cost, targeting small form-factor desktop 3D printers and enabling a wide variety of 3D printing use cases across consumer, professional, and industrial applications. It includes electronics and optics along with software to generate pattern sets for the 3D printing process. The design also includes the DLPA3005 PMIC and LED driver.

Features
  • DLP4710, DLP .47 1080p DMD 
  • DLPC3479, Digital Controller for the DLP4710 DMD 
  • DLPA3005, PMIC/LED Driver for the DLP4710 DMD and DLPC3479 controller
  • Production ready RGB LED optical engine from Young Optics
  • DLP4710, DLPC3479 Configuration and Support Firmware
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEP4.PDF (1886 K)

Reference design overview and verified performance test data

TIDRZ75A.ZIP (1078 K)

Detailed schematic diagram for design layout and components

TIDRZ76.PDF (187 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZ77.PDF (1600 K)

Detailed overview of design layout for component placement

TIDRZ78.ZIP (42818 K)

Files used for 3D models or 2D drawings of IC components

TIDCFC3.ZIP (3116 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

≤ 0.47-in array pico products

DLP47100.47-inch 1080p DLP® digital micromirror device (DMD)

Data sheet: PDF | HTML
≤ 0.47-in array pico products

DLPA3005DLP® PMIC/LED driver  for DLP4710 (0.47 1080p) DMD

Data sheet: PDF | HTML
Visible products (420 to 700 nm)

DLPC3479DLP® controller for DLP4710LC digital micromirror device (DMD)

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

DLP4710EVM-LC — DLP® 4710 Light Control evaluation module

The DLP® 4710 Light Control evaluation module (EVM) is an easy-to-use evaluation platform for a wide variety of industrial applications like 3D scanning, 3D printing, medical imaging and automated optical inspection (AOI). It supports two configurable input triggers and one configurable output (...)
Buy from a distributor

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Full high-resolution DLP® sub-system reference design for high-speed desktop 3D Mar. 07, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos