TIDC-01002

SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems

TIDC-01002

Design files

Overview

The SimpleLink™ Sub-1 GHz Sensor to Cloud reference design demonstrates how to connect sensors to the cloud over a long-range Sub-1 GHz wireless network, suitable for industrial settings such as building control and asset tracking.

The solution is based on a TI-RTOS gateway.  There is also a Linux-based Sensor to Cloud solution available. Learn more about the Linux-based solution.

This design provides a complete end-to-end solution for creating a Sub-1 GHz sensor network with an Internet of Things (IoT) gateway solution and cloud connectivity. The gateway solution is based on the low-power, SimpleLink Wi-Fi® CC3220 wireless microcontroller (MCU), which hosts the gateway application and the SimpleLink Sub-1 GHz CC1312R/CC1310 or the multi-band CC1352R/CC1350 wireless MCU as the MAC-CO Processor.  The reference design also includes sensor node example applications running on the SimpleLink Sub-1 GHz CC1312R/CC1310 and multi-band CC1352R/CC1350 wireless MCUs. This design pre-integrates the TI 15.4-stack software which is supported as part of the SimpleLink CC13x2 and CC13x0 software development kit (SDK) providing a complete Sub-1 GHz star networking solution. How fast can you connect?


Get started with the kit now.

Features
  • Large network with up to 300 secure nodes to cloud connectivity enabling long range mode, suitable for industrial settings such as building control and asset tracking
  • Providing a complete Sub-1 GHz networking solution with built-in frequency hopping for added robustness
  • Solution designed to be FCC and ETSI compliant
  • Faster time to market with a complete end to end solution based on proven hardware designs with out of the box ready to use demonstration software
  • IBM Watson cloud connectivity as well as built in flexibility to connect to multiple cloud providers

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD09A.PDF (5904 K)

Reference design overview and verified performance test data

TIDRRS1.PDF (67 K)

Detailed schematic diagram for design layout and components

TIDRRS2.ZIP (611 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRRS3.ZIP (625 K)

Detailed overview of design layout for component placement

TIDRRS5.ZIP (7321 K)

Files used for 3D models or 2D drawings of IC components

TIDCDM7.ZIP (7191 K)

Design file that contains information on physical board layer of design PCB

TIDRRS4.ZIP (3702 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Sub-1 GHz wireless MCUs

CC1310SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1312RSimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1314R10SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM

Data sheet: PDF
Sub-1 GHz wireless MCUs

CC1350SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1352RSimpleLink™ 32-bit Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 352kB Flash

Data sheet: PDF | HTML
Wi-Fi products

CC3220RSimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 6 TLS/SSL and 256kB RAM

Data sheet: PDF | HTML
Wi-Fi products

CC3220SSimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with secure boot and 256kB RAM

Data sheet: PDF | HTML
Wi-Fi products

CC3220SFSimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 1MB Flash and 256kB RAM

Data sheet: PDF | HTML

Start development

Hardware

Development kit

LAUNCHXL-CC1350US — CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU

The SimpleLink™ CC1350 wireless microcontroller (MCU) LaunchPad™ development kit combines a Sub-1 GHz with a Bluetooth® low energy radio for the ultimate combination of easy mobile phone integration with long- range connectivity including a 32-bit ARM® Cortex®-M3 processor on a single chip.

The (...)

Buy from a distributor
Development kit

CC3220SF-LAUNCHXL — CC3220SF LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU

The SimpleLink™ Wi-Fi® CC3220SF LaunchPad™ development kit (CC3220SF-LAUNCHXL) highlights CC3220SF, a single-chip wireless microcontroller (MCU) with 1MB Flash, 256KB of RAM and enhanced security features. The CC3220SF-LAUNCHXL features on-board emulation and sensors for a full (...)

User guide: PDF
Buy from a distributor
Development kit

LAUNCHXL-CC1352R1 — SimpleLink™ CC1352R Wireless MCU LaunchPad™ Development Kit

The CC1352R multi-band wireless MCU is part of the SimpleLink™ microcontroller (MCU) platform which consists of Wi-Fi®, Bluetooth® Low Energy, Sub-1 GHz, Thread, Zigbee®, 802.15.4 and host MCUs, which all share a common, easy-to-use development environment with a single core software (...)

Buy from a distributor
Development kit

LAUNCHXL-CC1312R1 — SimpleLink™ Sub-1 GHz CC1312R Wireless Microcontroller (MCU) LaunchPad™ Development Kit

This LaunchPad™ development kit speeds development on devices with integrated power amplifier and multi-band radio support for concurrent Sub-1Ghz operations. Protocols supported include Sub-1 GHz, 802.15.4, and proprietary RF with the compatible CC13x2-CC26x2 SDK. Available variations feature (...)
Buy from a distributor
Evaluation board

LAUNCHXL-CC1310 — SimpleLink™ Sub-1 GHz wireless microcontroller (MCU) LaunchPad™ development kit

The SimpleLink™ Sub-1 GHz CC1310 wireless microcontroller (MCU) LaunchPad™ development kit is the first LaunchPad kit with a Sub-1 GHz radio, which offers long-range connectivity, combined with a 32-bit ARM® Cortex®-M3 processor on a single chip.

The CC1310 device is a wireless MCU targeting (...)

User guide: PDF
Buy from a distributor

Software

Software development kit (SDK)

SIMPLELINK-CC13X0-SDK SimpleLink™ CC13x0 software development kit

The SimpleLink CC13x0 software development kit (SDK) provides a comprehensive software package for the development of Sub-1 GHz and 2.4 GHz applications including support for proprietary, TI 15.4 stack, Bluetooth® Low Energy and multi-protocol solutions on the SimpleLink CC13x0 Wireless MCUs.

The (...)

Supported products & hardware

Supported products & hardware

Products
Sub-1 GHz wireless MCUs
CC1310 SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash
Hardware development
Evaluation board
LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU
Development kit
CC1350STK Simplelink CC1350 SensorTag Bluetooth and Sub-1GHz Long Range Wireless Development Kit LAUNCHXL-CC13-90 SimpleLink™ Sub-1 GHz CC1310-1190 Wireless Microcontroller (MCU) LaunchPad™ Development Kit LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU
Browse Download options

SIMPLELINK-CC13X0-SDK SimpleLink™ CC13x0 software development kit

close
Latest version
Version: 4.20.02.07
Release date: 28 Jun 2022
Products
Sub-1 GHz wireless MCUs
CC1310 SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash
Hardware development
Evaluation board
LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU
Development kit
CC1350STK Simplelink CC1350 SensorTag Bluetooth and Sub-1GHz Long Range Wireless Development Kit LAUNCHXL-CC13-90 SimpleLink™ Sub-1 GHz CC1310-1190 Wireless Microcontroller (MCU) LaunchPad™ Development Kit LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU

Documentation

Release Infomation

The SimpleLink™ CC13x0 Software Development Kit (SDK) is part of the Texas Instruments SimpleLink family of wireless microcontrollers (MCUs), offering a single development environment that delivers flexible hardware, software and tool options for customers developing wired and wireless applications. For more information about the SimpleLink MCU platform, visit www.ti.com/simplelink.

SimpleLink™ CC13x0 Software Development Kit is a set of software development tools that enables engineers to develop software applications on the SimpleLink™ CC13x0 ULP devices. This powerful software toolkit provides a cohesive and consistent software experience for all SimpleLink™ CC13x0 users by packaging essential software components such as TI RTOS, peripheral drivers, TI 15.4-Stack, Bluetooth Low Energy, and RF-Proprietary examples in one easy-to-use software package along with exhaustive documentation.

This is version 4.20.02.07 of the SimpleLink CC13x0 SDK.

What's new

  • The ECDH and ECDSA driver has been updated with new validation options. This driver will now validate public key, random string, signature and private key before driver operations.
  • Bugfix for the TI 15.4-Stack
  • SimpleLink platform level changes are available in SimpleLink Core SDK Release Notes
  • SDK Change Log provides a list of all SDK component changes
  • Please refer to the Document Overview for the individual release notes and details for starting development with each SDK component
Software development kit (SDK)

SIMPLELINK-CC13X0-SDK — SimpleLink™ CC13x0 software development kit

The SimpleLink CC13x0 software development kit (SDK) provides a comprehensive software package for the development of Sub-1 GHz and 2.4 GHz applications including support for proprietary, TI 15.4 stack, Bluetooth® Low Energy and multi-protocol solutions on the SimpleLink CC13x0 Wireless MCUs.

The (...)

alarmNotifications

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Sub-1 GHz Embedded Sensor to Cloud Industrial IoT Gateway Reference Design (Rev. A) Mar. 01, 2018

Related design resources

Hardware development

DEVELOPMENT KIT
LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
SIMPLELINK-CC13X0-SDK SimpleLink™ Sub-1 GHz CC13x0 Software Development Kit

Reference designs

REFERENCE DESIGN
TIDEP0084 Sub-1 GHz Sensor to Cloud Industrial IoT Gateway Reference Design for Linux Systems

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos