TIDC-CC3200-EPD-DESIGN
Low-Power WiFi Enabled Electronic Paper Display (EPD)
TIDC-CC3200-EPD-DESIGN
Overview
This design demonstrates the single-chip implementation of a wireless Electronic Paper Display (EPD) using Wi-Fi® technology. Technologies that use EPD displays require low-power operation and a method for a user to update the display information. This design provides user control via remote maintenance, an important service in the growing Industrial Internet of things (IoT) market. The design uses the low-power TI SimpleLink™ Wi-Fi CC3200 wireless MCU, allowing the user to work on two AA batteries for several to many months, depending on the specific use-case. With an integrated micro-controller and Wi-Fi network processor, this CC3200 based design is a single chip solution for an EPD display with remote control, locally or over the internet using the MQTT protocol.
Features
- Low power, battery-powered
- Cloud connectivity
- Local control
- Supports 5 display sizes
- Supports custom graphics
- Broadcast contents option
Industrial
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Start development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Design guide | Low-Power Wireless EPD Display Design Guide (Rev. A) | Sep. 12, 2016 | |
Technical article | Post an IoT device on your fridge! | PDF | HTML | Oct. 13, 2016 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.