TIDC-DEVPACK-DISPLAY

DEVPACK-WATCH

TIDC-DEVPACK-DISPLAY

Design files

Overview

Add a display to your industrial Internet of Things application!  Plug the Display (Watch) DevPack into the SensorTag DevPack expansion header and expand your design with a 96 x 96 pixel graphical display. The display is designed for wearable applications, weather stations, or any portable display application that is displaying information from the web.

Features

 

  • Add display to your SensorTag
  • Low power graphical display
  • Enables wearable and display applications
  • Works with the SensorTag app
  • Enables Industrial IoT display applications

 

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA51.PDF (3176 KB)

Reference design overview and verified performance test data

TIDRFR7.PDF (36 KB)

Detailed overview of design layout for component placement

TIDRFR6.PDF (44 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRFR9.ZIP (591 KB)

Files used for 3D models or 2D drawings of IC components

TIDRFR8.PDF (130 KB)

PCB layer plot file used for generating PCB design layout

TIDRFR5.PDF (30 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Low-power 2.4-GHz products

CC2650SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Display DevPack Design Guide Jun 17, 2015

Related design resources

Hardware development

DEVELOPMENT KIT
CC2650STK SimpleLink™ Bluetooth low energy/Multi-standard SensorTag

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.