TIDC-WIFI-METER-READING
WI-FI Power Strip/Energy Monitor Reference Design
TIDC-WIFI-METER-READING
Overview
TIDC-WIFI-METER-READING adds Wi-Fi® communications to the TIDM-3OUTSMTSTRP smart power strip design. Wi-Fi connectivity is provided by the SimpleLink™ Wi-Fi CC32000 wireless MCU. A remote user can monitor the electricity consumption of the loads plugged into each of the three outlets and control a relay to switch power on and off. Smart power strips require connectivity to maximize their role in improving energy efficiency for applications such as data centers. The TIDM-BLE-MTR-READING reference design offers another connectivity option.
Features
- Wi-Fi connectivity to monitor and control three independent electrical loads
- Smartphone or table display of active and reactive power, energy, power factor and other energy measurement parameters
- Wirelessly controlled relay to switch power on and off to individual loads
- SimpleLink Wi-Fi CC32000 wireless MCU provides integrated Wi-Fi in a single device
- High-efficiency flyback power supply architecture minimizes BOM count and reduces cost
Industrial
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.