TIDEP-01014

Reference design to demonstrate CAN FD communication on Hercules™ microcontrollers

TIDEP-01014

Design files

Overview

This reference design showcases controller area network, flexible data-rate communication (CAN FD) on Hercules™ TMS570 microcontrollers using the TCAN4550 CAN FD controller. The interface between the TMS570 and the TCAN parts is done through a serial peripheral interface (SPI). This example can be used to implement CAN FD communication on any Hercules™ microcontroller that does not natively support CAN FD.

Features
  • Demonstrates CAN FD communication on TMS570 microcontroller
  • TMS570LS1224 microcontroller connected to TCAN4550 controller to emulate a CAN FD network node
  • Included application code demonstrates CAN FD communication between two nodes
  • This reference design is tested and includes firmware, demo and a Getting Started guide
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEP2.PDF (3435 K)

Reference design overview and verified performance test data

TIDM087.ZIP (284 K)

Detailed schematic diagram for design layout and components

TIDM088.ZIP (161 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM089.ZIP (633 K)

Detailed overview of design layout for component placement

TIDM091.ZIP (1723 K)

Files used for 3D models or 2D drawings of IC components

TIDCFK4.ZIP (1125 K)

Design file that contains information on physical board layer of design PCB

TIDM090.ZIP (1380 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Arm Cortex-R MCUs

TMS570LS122416/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100

Data sheet: PDF
System basis chips (SBCs)

TCAN4550-Q1Automotive system basis chip (SBC) with integrated CAN FD controller & transceiver

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Ref Design to Demonstrate CAN FD Communication on Hercules ™ Microcontroller Jul. 24, 2019

Related design resources

Hardware development

EVALUATION BOARD
BOOSTXL-CANFD-LIN SPI to CAN FD SBC + LIN transceiver BoosterPack™ plug-in module
DEVELOPMENT KIT
LAUNCHXL2-TMS57012 Hercules TMS570LS12x LaunchPad Development Kit

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos