TIDEP0013

Embedded USB 2.0 Reference Design

TIDEP0013

Design files

Overview

The USB 2.0 reference design guidelines are extremely important for designers considering USB2.0 electrical compliance testing. The guidelines are applicable to AM335x and AM437x but also generic to other processors. The approach taken for these guidelines is highly practical, without complex formulas or theory.

Features
  • Sitara AM437x USB 2.0 High-Speed Port with Integrated High-Speed PHY transceiver
  • Data transfer between USB devices with a line/bus speed up to 480 Mbps
  • Best-practice layout design guidelines for High-Speed USB 2.0 layout
  • Complete sub-system reference with schematics, BOM, design files and test data implemented on a fully assembled board developed for testing and validation.

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU416.PDF (822 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR798.PDF (38 K)

Detailed schematic diagram for design layout and components

TIDR800.ZIP (19 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR799.ZIP (315 K)

Files used for 3D models or 2D drawings of IC components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS63010High Efficient Single Inductor Buck-Boost Converter with 2-A Switches

Data sheet: PDF | HTML
Arm-based processors

AM4376Sitara processor: Arm Cortex-A9, PRU-ICSS

Data sheet: PDF | HTML
Arm-based processors

AM4377Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT

Data sheet: PDF | HTML
Arm-based processors

AM4378Sitara processor: Arm Cortex-A9, PRU-ICSS, 3D graphics

Data sheet: PDF | HTML
Arm-based processors

AM4379Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D graphics

Data sheet: PDF | HTML
ESD protection diodes

TPD4S012Quad 0.8-pF, 5.5-V, ±10-kV ESD protection diode with 15-V tolerant Vbus for USB Interface<

Data sheet: PDF | HTML
USB power switches & charging port controllers

TPS2051B0.5A loading, 2.7-5.5V, 70mΩ USB power switch, active-high

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report Embedded USB 2.0 Reference Design Test Data Jun. 20, 2014

Related design resources

Hardware development

EVALUATION BOARD
TMDXSK437X AM437x starter kit

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos