TIDEP0044
Solar Inverter Gateway Development Platform Reference Design
TIDEP0044
Overview
Solar Inverter Gateways add communication functions to solar energy generation systems to enable system monitoring, real-time feedback, system updates, and more. The TIDEP0044 reference design describes the implementation of a solar inverter gateway using display, Ethernet, USB, and CAN on the TMDXEVM3358 featuring TI's AM335x processor.
Features
- Supports co-existence of Wi-Fi, CAN, RS-232, USB, Display, and Industrial Ethernet
- Compatible with TI’s Power Line Communications (PLC) solutions
- Enables development of real world solar inverter gateway applications with use of tested hardware, software, demos, example schematics, BOM, and design files
Industrial
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.