Hardware
TMDSICE3359 — AM3359 Industrial Communications Engine
The AM3359 Industrial Communications Engine (ICE) is a development platform targeted for systems that specifically focus on the industrial communications capabilities of the Sitara AM335x Arm® Cortex™-A8 processors.
The AM335x Arm Cortex-A8 processors integrate the Programmable Real-time Unit (PRU) (...)
BOOST-DRV8711 — Stepper Motor BoosterPack featuring DRV8711 and CSD88537ND
The BOOST-DRV8711 is 8-52V, 4.5A, bipolar stepper motor drive stage based on the DRV8711 Stepper Motor Pre-driver and CSD88537ND Dual N-Channel NexFETTM Power MOSFET. The module contains everything needed to drive many different kinds of bipolar stepper motors and can also be repurposed as a dual (...)