New

TIDM-02018

Universal motor control reference design for AM263x Arm® based MCU devices

TIDM-02018

Design files

Overview

This reference design offers a universal motor control design for TI’s AM263x Arm® based microcontrollers (MCUs). The design shows how to use AM263x MCUs for various kinds of FOC motor control techniques, such as sensorless (eSMO) and sensored (incremental encoder, Hall sensor). The design supports two main hardware setups, a low-voltage setup using AM263x LaunchPad™ with 3PHGANINV BoosterPack™ and a high-voltage setup using AM263x controlCARD™ with TMDSHVMTRINSPIN motor control kit. The documentation also covers instructions on migrating the design to a custom board and porting the project to new devices.

Features
  • Comprehensive software package, tools and documentation to reduce development time of motor control systems based on AM263x MCUs.
  • Various FOC motor control methods supported, such as Sensorless (eSMO) and Sensored (Incremental Encoder, Hall sensor) control.
  • System features and debug interfaces included which are compatible with many three-phase inverter motor evaluation kits.
  • Sysconfig-based project allows for easier migration between different devices and boards with a user-friendly graphical user interface to speed up software development.
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Important note

This reference design evaluates two hardware kits that can be ordered from TI.com:

  • BOOSTXL-3PHGANINV + LVSERVOMTR + LP-AM263
  • TMDSHVMTRINSPIN + HVPMSMMTR + TMDSCNCD263

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF67.PDF (6858 K)

Reference design overview and verified performance test data

Products

Includes TI products in the design and potential alternatives.

Arm Cortex-R MCUs

AM2634Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Universal Motor Control Reference Design for AM263x Arm® Based MCU Devices PDF | HTML Apr. 26, 2024

Related design resources

Hardware development

EVALUATION BOARD
LP-AM263 AM263x Arm®-based MCU general-purpose LaunchPad™ development kit TMDSCNCD263 AM263x general-purpose controlCARD™ development kit Arm®-based MCU TMDSHVMTRINSPIN High Voltage Motor Control Kit with InstaSPIN-FOC and InstaSPIN-MOTION enabled Piccolo MCU
DAUGHTER CARD
BOOSTXL-3PHGANINV 48-V Three-Phase Inverter With Shunt-Based In-Line Motor Phase Current Sensing Evaluation Module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos