TIDM-LPBP-WIRELESSNODE

Low-Power Sub-1 GHz Wireless Transceiver

TIDM-LPBP-WIRELESSNODE

Design files

Overview

The Low-Power Sub-1 GHz Wireless Transceiver reference design enables a low cost bi-directional RF link (when using two transceivers). The on-board Anaren Integrated Radio (AIR) A110LR09A radio module with integrated antenna operates in the European 868-870MHz and US 902-928MHz ISM bands. The included software application, called AIR BoosterStack, demonstrates an example sensor network as well as network status reporting. This type of communication allows development in the industrial, scientific, and medical space where short range devices/communications are used."

Features
  • Operates in the European 868-870MHz and US 902-928MHz ISM bands
  • ETSI compliant and FCC/IC certified; ROHS and REACH compliant
  • AIR BoosterStack software enables star network topology (one hub node; four sensor nodes)
  • Low-power temperature sensor application
  • Graphical User Interface provides network control and displays key radio parameters
  • Node ID, operating state, and radio settings restored at power-up"

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR760.PDF (52 K)

Detailed schematic diagram for design layout and components

TIDR761.PDF (75 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC476.ZIP (133 K)

Design file that contains information on physical board layer of design PCB

TIDR762.ZIP (150 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS773250-mA, 10-V, low-dropout voltage regulator with RESET with delay

Data sheet: PDF
MSP430 microcontrollers

MSP430F16128 MHz MCU with 55KB Flash, 5KB SRAM, 12-bit ADC, Dual 12-bit DAC, comparator, DMA, I2C/SPI/UART

Data sheet: PDF
MSP430 microcontrollers

MSP430G245216 MHz MCU with 8KB Flash, 256B SRAM, 10-bit ADC, comparator, timer, SPI/I2C

Data sheet: PDF
Sub-1 GHz transceivers

CC110LValue line Sub-1 GHz wireless transceiver

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
User guide MSP-EXP430G2 LaunchPad Development Kit User's Guide (Rev. G) PDF | HTML Mar. 18, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos