TIDM-THREEPHASEMETER-F67641

Class 0.5 Three-Phase Smart Meter Reference Design

TIDM-THREEPHASEMETER-F67641

Design files

Overview

This design implements a complete smart meter design using the MSP430F67641 polyphase metering System on Chip. The design meets all requirements for ANSI/IEC Class 0.5 accuracy and the firmware provided calculates all energy measurement parameters. The F67641 SoC features 128KB of on-chip flash plus a 320-segment LCD controller for a single-chip solution to low-cost polyphase meter design challenges.

Features
  • Low-cost three-phase electricity meter for Class 0.5 accuracy
  • TI Energy Library firmware calculates all energy measurement parameters including active and reactive power and energy, RMS current and voltage, power factor, line frequency, fundamental and THD readings
  • Add-on communications modules for wireless communications standards such as ZigBee®, Wi-Fi®, Wireless M-Bus, and IEEE-802.15.4g. Both 2.4 GHz and Sub-1 GHz.
  • Built-in 160-segment display
  • Powered from three-phase line voltage
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR486.PDF (103 K)

Detailed schematic diagram for design layout and components

TIDR485.PDF (95 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC342.ZIP (358 K)

Files used for 3D models or 2D drawings of IC components

TIDC343.ZIP (310 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Low-power 2.4-GHz products

CC2530Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM

Data sheet: PDF
MSP430 microcontrollers

MSP430F67641Low-cost polyphase metering SoC with 3 Sigma-Delta ADCs, 10-bit SAR ADC, LCD, 128KB Flash, 8KB RAM

Data sheet: PDF | HTML
Other wireless products

CC2530-RF4CEZigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM

Data sheet: PDF

Start development

Hardware

Evaluation board

EVM430-F67641 — Polyphase electric meter with MSP430F67641 SoC

This EVM implements a complete smart meter design using the MSP430F67641 polyphase metering System on Chip. The design meets all requirements for ANSI/IEC Class 0.5 accuracy. The F67641 SoC features 128KB of on-chip flash plus a 320-segment LCD controller for a single-chip solution to low-cost (...)

Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com

Software

Support software

TIDC344 Class 0.5 Three-Phase Smart Meter Software Design Files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Application note Implementation of a Low-Cost Three-Phase Watt-Hour Meter Using the MSP430F67641 (Rev. C) Aug. 05, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos