TIDM-TM4C129XS2E

RTOS-Based Configurable Serial-to-Ethernet Converter on High Performance MCUs Reference Design

TIDM-TM4C129XS2E

Design files

Overview

Legacy products may only contain a serial port. Accessing such end equipments (EEs) is increasingly becoming a challenge due to the inability to add them to a shared network and access them over long distances (like remote control stations). A Serial-to-Ethernet  (S2E) converter provides a simple answer to solve the challenges posed by such EEs. This reference design leverages an Ethernet-based TM4C129x (formerly known as Tiva) microcontroller to implement an S2E converter that allows quicker time-to-market and cost savings.

Features
  • Two serial-to-Telnet port pairs to connect two different serial devices at the same time
  • HTTP configuration web server to dynamically manage IP address, serial port and Telnet port settings (at runtime)
  • Configuration parameters stored in electrically-erasable programmable read-only memory (EEPROM) with provision to restore factory settings
  • Software uses FreeRTOS™ for task scheduling, lwIP TCP/IP stack, and TI’s TivaWare™ for C series software (includes driver library and locator service) to simplify application development
  • Software designed to work on EK-TM4C129XL (connected LaunchPad) and DK-TM4C129X (with minimal modifications) for supported toolchains like TI’s Code Composer Studio™ software, Keil® MDK, IAR™ embedded workbench, and GNU
  • Optional board with RS-232 PHY for easy connections to EK-TM4C129XL and DK-TM4C129X

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU951.PDF (4416 K)

Reference design overview and verified performance test data

TIDRF06.PDF (224 K)

Detailed schematic diagram for design layout and components

TIDRF07.PDF (123 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCAD4.ZIP (23 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Arm Cortex-M4 MCUs

TM4C1230H6PM32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, 64-pin LQFP

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C123FH6PM32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, USB, 64-pin LQFP

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C123GH6PGE32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 144-pin LQFP

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C123GH6PM32-bit Arm Cortex-M4F based MCU with 80 -MHz, 256 -KB Flash, 32 -KB RAM, 2 CAN, RTC, USB, 64-Pin

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C123GH6PZ32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 100-pin LQFP

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C123GH6ZRB32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 157-pin BGA

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C123GH6ZXR32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 168-pin BGA

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1290NCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1290NCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1292NCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1292NCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1294KCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1294NCPDT32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1294NCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1297NCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, LCD

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1299KCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1299NCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129CNCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129CNCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129DNCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129DNCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129EKCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129ENCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129ENCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129LNCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129XKCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129XNCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-KB RAM, USB, ENET MAC+PHY, LCD, AES

Data sheet: PDF
ESD protection diodes

TPD4S012Quad 0.8-pF, 5.5-V, ±10-kV ESD protection diode with 15-V tolerant Vbus for USB Interface<

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS737-Q1Automotive 1A ultra-low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
RS-232 transceivers

MAX32323- to 5.5-V dual channel 250kbps RS-232 line driver/receiver with +/-15-kV ESD protection

Data sheet: PDF | HTML
USB power switches & charging port controllers

TPS2052B2-ch, 0.5A loading, 2.7-5.5V, 70mΩ USB power switch, active-high

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

EK-TM4C1294XL — ARM® Cortex®-M4F-Based MCU TM4C1294 Connected LaunchPad™ Evaluation Kit

The TM4C1294 connected LaunchPad evaluation kit is a low-cost development platform for Arm® Cortex-M4F-based microcontrollers (MCUs). The connected LaunchPad design highlights the TM4C1294NCPDT MCU with its on-chip 10/100 Ethernet medium access control (MAC) and physical layer (PHY), USB 2.0, (...)

User guide: PDF | HTML
Buy from a distributor

Software

Firmware

TIDCAD5 TIDM-TM4C129XS2E Firmware

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide RTOS-Based Configurable Serial-to-Ethernet Converter Design Guide Apr. 16, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos