TMCS1133EVM is a prototype evaluation module and is available in limited quantities.
TMCS1133EVM
TMCS1133 evaluation module for isolated Hall-effect current sensing
TMCS1133EVM
Overview
The TMCS1133EVM evaluation module (EVM) is a tool intended to facilitate rapid, convenient use of the TMCS1133, an isolated Hall-effect precision current-sense monitor using an internal ratiometric reference. This EVM allows the user to push the max operating current through the Hall-input side while measuring the isolated output through a reinforced isolation barrier. The fixture layout is not intended as a model for the target circuit, nor is it laid out for electromagnetic (EMI) testing. The EVM consists of a single printed circuit board (PCB), breakable into five individual pieces, which allows the user to test all sensitivity variations of a single quiescent point (A = 0.5 Vs, B = 0.33 Vs or C = 0.1 Vs).
Features
- Evaluation of the TMCS1133 in all gain options
- Test points to allow ease of access to device pins
- Large copper planes to help with heat dissipation
- Large lug connectors to connect the EVM to large current carrying leads
Hall-effect current sensors
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
Data sheet | TMCS1133 Precision 1MHz Hall-Effect Current Sensor With Reinforced Isolation Working Voltage , Overcurrent Detection and Ambient Field Rejection datasheet (Rev. A) | PDF | HTML | 24 Apr 2024 | |
EVM User's guide | TMCS1133 Evaluation Module User's Guide | PDF | HTML | 16 Oct 2023 | |
Certificate | TMCS1133AEVM EU Declaration of Conformity (DoC) | 21 Aug 2023 | ||
Certificate | TMCS1133BEVM EU Declaration of Conformity (DoC) | 21 Aug 2023 | ||
Certificate | TMCS1133CEVM EU Declaration of Conformity (DoC) | 21 Aug 2023 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.