TMDSADP

Adaptive Clocking JTAG Emulator Adapters

TMDSADP

Order now

Overview

TMDSADP1420 adapter – used for connecting TI and 3rd party XDS510 and XDS560-class emulators with a 14 pin native connector to the TMDXEVM6446 or customer boards with a compact (CTI) 20-pin header. The adapter improves signal integrity, translates voltages, and can optionally provide adaptive clocking.

TMDSADP1414 – used for connecting TI and 3rd party XDS510 and XDS560 class 14-pin emulators to custom customer boards with 14-pin JTAG header. The TMDSADP1414 adapter improves signal integrity, translates voltages and can optionally provide adaptive clocking. It is compatible with TI and 3rd party XDS510 and XDS560-class emulators with a 14 pin native connector connecting to a target board with a 14-pin standard JTAG header.

TMDSADP1460 Emulation Adapter Board – designed to allow targets containing Texas Instruments' 60-pin Next Generation Emulation Interface to be used with traditional fielded 14-pin emulation hardware (e.g. XDS510 and XDS560). See 60-Pin Emulation Header Technical Reference SPRU655A for more information.

TMDSADPEMU-20A adapter – a small printed circuit board adapter that has connections for both 14 pin and 20 pin (ARM) emulators on the top side. The target board side connector is to the standard 20 pin ARM configuration.

TMDSADPEMU-20T adapter – a small printed circuit board adapter that has connections for both 14 pin and 20 pin (ARM) emulators on the top side. The target board side connector is to the TI 20 CTI configuration.

BH-ADP-ISO14 – for connecting TI and 3rd party 14-pin emulators to custom customer boards with 14-pin JTAG header. The BH-ADP-ISO14 adapter is designed to minimize and protect connected devices (PC/Emulator/Target) from ground loop voltage, harsh environments and new, untested designs. The Isolation Adapter supports 3.3-5.0v targets and is available with TI 14-pin JTAG connections.  This tool was formerly sold by TI as TMDSADP1414-ISO.

Features

Features by Adapter
DescriptionPart #Emulator HeaderTarget HeaderRTCK Signal BoostVoltage TranslationAdative ClockingRecommended for
14 pin emulator to 14 pin TI JTAG headerTMDSADP141414 TI14 TIXXXDM3x, DM2x, OMAP, DM644x target boards
14 pin emulator to 20 pin TI JTAG headerTMDSADP142014 TI20 TI (CTI)XXXDM6443/6446 target boards
14 pin emulator to 60 pin High density TI JTAGTMDSADP146014 TI60 TI   C64x/DM64x/64x+ target boards with 60 pin headers
20 pin ARM/14 pin TI emulator to 20 pin ARMTMDSADPEMU-20A20 ARM or 14 TI20 ARMX  Third Party ARM tools and XDS510/XDS560 Emulators (DM644x target boards)
20 pin ARM/14 pin TI emulator to 20 pin TI (CTI)TMDSADPEMU-20T20 ARM or 14 TI20 TI (CTI)X  Third Party ARM tools and XDS510/XDS560 Emulators (DM644x target boards)
  • Adapters with Voltage translation supported provides between +3.3V emulator interfaces and JTAG targets that require down to +1.8V interfaces.
  • Adaptive clocking for TI ARM based processors includes 8 selectable delay clocking options
  • Adapters do not require target board modifications
  • No power supply required, powered by target board

Digital signal processors (DSPs)
TMS320DM6443 DaVinci Digital Media System-on-Chip TMS320DM6446 DaVinci Digital Media System-on-Chip

 

Arm-based processors
OMAP5912 Applications processor
Download View video with transcript Video

Order & start development

Debug probe

TMDSADPEMU-20A — Adaptive Clocking JTAG Emulator Adapters

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Debug probe

BH-ADP-ISO14 — Blackhawk Isolation Adapter (14 PIN) - Offered by Blackhawk DSP

Debug probe

BH-ADP-ISO20 — Blackhawk Isolation Adapter (20 PIN) - Offered by Blackhawk DSP

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 6
Type Title Date
Certificate TMDSADP1414 EU Declaration of Conformity (DoC) 02 Jan 2019
Certificate TMDSADP1460 EU Declaration of Conformity (DoC) 02 Jan 2019
Certificate TMDSADPEMU-20A EU Declaration of Conformity (DoC) 02 Jan 2019
Certificate TMDSADP1420 EU Declaration of Conformity (DoC) 02 Jan 2019
User guide Emulation and Trace Headers Technical Reference Manual (Rev. I) 09 Aug 2012
User guide JTAG Emulator Adapter Board Kit 14e-60t Quick Start Guide 12 Jul 2004

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos