TPS7H1121EVM

TPS7H1121EVM

Order now

Overview

The TPS7H1121EVM demonstrates the operation of a single TPS7H1121-SEP LDO regulator (plastic package). The board provides footprints that can be populated with additional components to allow for testing of customized configurations, as well as test points and SMA connectors for easy performance validation.

Features
  • Input voltage range from 2.25V to 14V
  • 2A maximum output current
  • ±1.5% accuracy over line, load, and temperature
  • Externally regulated 5V PGOOD supply
  • Optional external control loop compensation utilizing the STAB pin
Linear & low-dropout (LDO) regulators
TPS7H1121-SEP — Radiation-tolerant, 2.25V to 14V input, 2A low-dropout (LDO) regulator
Download View video with transcript Video

Order & start development

Evaluation board

TPS7H1121EVM — TPS7H1121-SEP and QMLP evaluation module for 2.25V to 14V input, 2A low-dropout (LDO) regulator

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS7H1121EVM — TPS7H1121-SEP and QMLP evaluation module for 2.25V to 14V input, 2A low-dropout (LDO) regulator

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS7H1121-SEP Evaluation Module User's Guide PDF | HTML Jun 24, 2025
Certificate TPS7H1121EVM EU Declaration of Conformity (DoC) Jun 12, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos