AWR1642BOOST

AWR1642 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module

AWR1642BOOST

Order now

Overview

AWR1642BOOST is an easy-to-use 77GHz mmWave sensor evaluation board for the AWR1642 device, with direct connectivity to the microcontroller unit (MCU) LaunchPad™ development-kit ecosystem.

The BoosterPack™ plug-in module contains everything required to start developing software for on-chip C67x DSP core and low-power Arm® Cortex® R4F controllers, including onboard emulation for programming and debugging, as well as onboard buttons and LEDs for quick integration of a simple-user interface.

This kit is supported by mmWave tools and software, including mmWave Studio (MMWAVE-STUDIO) and the mmWave software development kit (MMWAVE-SDK).

The standard 20-pin BoosterPack headers make the evaluation board compatible with a wide variety of MCU LaunchPad development kits and enable easy prototyping.

Additional boards may be used to enable additional functionality. For example, DCA1000EVM enables access to sensor’s raw data via LVDS interface.

A 5-V, >2.5-A supply brick with a 2.1-mm barrel jack (center positive) is not included. TI recommends purchasing an external power supply that complies with applicable regional safety standards.

Features
  • Onboard antenna enables field testing
  • XDS110-based JTAG with serial-port interface for flash programming
  • UART-to-USB interface for control, configuration, and data visualization
  • TI LaunchPad™ development-kit interface to seamlessly connect to TI MCUs
  • CAN connector enables direct interface to car units

  • Micro USB cable (#3025010-03)
  • Mounting brackets with Bumpon™ (#36-625-ND, SJ-5012)
  • M3-size screws (#9027A146)
  • M3-size nuts (#90631A007 )
  • Jumpers (#3M9580-ND)

Automotive mmWave radar sensors
AWR1642 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU

 

Linear & low-dropout (LDO) regulators
TPS796 1-A, low-dropout voltage regulator with enable TPS7A8101-Q1 Automotive 1-A, high-PSRR, adjustable low-dropout voltage regulator with enable TPS7A88 1-A, low-noise, high-PSRR, dual-channel adjustable ultra-low-dropout voltage regulator

 

Multi-channel ICs (PMICs)
LP87524B-Q1 Multiphase 4MHz, 4A/1.8V + 2.5A/2.3V + 1.5A/3.3V + 1.5A/1.2V buck converters for AWR and IWR MMICs

 

Shunt voltage references
LM4040 Fixed voltage, 45-µA, precision micropower shunt voltage reference
Download View video with transcript Video
Important note

AWR1642Boost is a prototype evaluation module.

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Get started with data collection on AWR1642 for RF performance evaluation

View package
HARDWARE AND SOFTWARE PACKAGE

Get started with running application demos on AWR1642

View package
HARDWARE AND SOFTWARE PACKAGE

Develop your application on AWR1642

View package

Order this hardware only

Evaluation board

AWR1642BOOST — AWR1642 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* User guide AWR1642 Evaluation Module Single-Chip mmWave Sensing Solution User's Guide (Rev. C) 19 May 2020
Data sheet AWR1642 Single-Chip 77 and 79GHz FMCW Radar sensor datasheet (Rev. D) PDF | HTML 12 Sep 2024
White paper The fundamentals of millimeter wave radar sensors (Rev. A) 27 Aug 2020
Certificate AWR1642BOOST EC Declaration of Conformity (DoC) (Rev. A) 02 Jan 2019
White paper Moving from legacy 24GHz to state-of-the-art 77GHz radar 06 Oct 2017
White paper Using a complex-baseband architecture in FMCW radar systems 17 Apr 2017
White paper AWR1642: 77GHz Radar-on-Chip for Short-Range Radar Applications 17 Apr 2017
White paper TI smart sensors enable automated driving 17 Apr 2017

Related design resources

Hardware development

EVALUATION BOARD
DCA1000EVM DCA1000 evaluation module for real-time data capture and streaming

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
MMWAVE-SDK mmWave software development kit (SDK) for xWR1443, xWR1642, xWR1843, xWR6443 and xWR6843
IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO Code Composer Studio™ integrated development environment (IDE) MMWAVE-STUDIO mmWave studio SYSCONFIG System configuration tool
SOFTWARE PROGRAMMING TOOL
UNIFLASH UniFlash flash programming tool

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos