BQ24070EVM

BQ24070 Evaluation Module

BQ24070EVM

Order now

Overview

The Texas Instruments bq24070EVM is the evaluation module (EVM) for the bq24070 Single-Chip Charge and Dynamic Power-Path Management IC in 3.5x4.5 mm2 QFN package. The EVM is a complete bq24070 based circuit and provides a convenient method to evaluate the operation and performance of the IC.

The performance of the EVM is optimized under a power supply of 5 V typically. Charge current is limited to 2 A.

Features
  • Typical input voltage: 5 V
  • Charge current limit: 2 A
  • Output regulation voltage: 4.2 V
  • OUT pin for AC conditions: regulated to 4.4 V
Battery charger ICs
BQ24070 1-cell 2-A Li-ion linear battery charger, Power Path, Output regulated to 4.4V
Download View video with transcript Video

Order & start development

Evaluation board

BQ24070EVM — BQ24070 Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Certificate BQ24070EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos