CC2531EM-IOT-HOME-GATEWAY-RD

ZigBee Home Automation Gateway reference design

CC2531EM-IOT-HOME-GATEWAY-RD

Design files

Overview

A gateway is a bridge that connects wireless devices to the Internet. This Linux-based Home Automation Gateway enables remote monitoring and control of ZigBee® powered nodes and devices inside the home. This gateway reference design includes ZigBee Home Automation (HA 1.2) certified software stack and tens of APIs that simplify ZigBee integration and application development in a Linux system.

Features
  • Simple API for home automation, incorporating TCP/IP to ZigBee bridge and enabling faster development of applications and easier integration of low power connectivity solutions
  • CC2531-based USB Dongle running ZigBee Home Automation (HA 1.2) certified Protocol Stack, MAC & PHY and extensively tested for interoperability
  • Based on the Sitara AM335x BeagleBone Black low-cost, open source, community-supported development platform and the SimpleLink™ ZigBee CC2531 wireless MCU based on small form-factor USB dongle
  • All system hardware components available via TI's eStore or through authorized distributors. Wiki-based user guides also available to generate and compile Linux open-source components
  • Off-the-shelf Linux-based system software & hardware implementation for connecting ZigBee sensors to TCP/IP applications via Ethernet, including all application, Linux middleware, ZigBee stack and firmware components
  • Z-Stack™ Linux Gateway installer package for the BeagleBone Black and the ZigBee Home Automation stack for the SimpleLink CC2531 dongle are free and available for download below or through TI's Z-Stack™ software page.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU374.PDF (330 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR695.PDF (101 K)

Detailed schematic diagram for design layout and components

TIDR696.PDF (54 K)

Detailed schematic diagram for design layout and components

TIDR197.PDF (166 K)

Detailed schematic diagram for design layout and components

SWRR067.ZIP (485 K)

Detailed schematic diagram for design layout and components

TIDR198.PDF (53 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Other wireless products

CC2531-RF4CEZigbee, IEEE 802.15.4 and RF4CE wireless MCU with up to 256kB Flash and 8kB RAM

Data sheet: PDF
Arm-based processors

AM3358Sitara processor: Arm Cortex-A8, 3D graphics, PRU-ICSS, CAN

Data sheet: PDF | HTML
D-type flip-flops

SN74LVC1G74Single Positive-Edge-Triggered D-Type Flip-Flop With Clear and Preset

Data sheet: PDF | HTML
ESD protection diodes

TPD4S012Quad 0.8-pF, 5.5-V, ±10-kV ESD protection diode with 15-V tolerant Vbus for USB Interface<

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74LVC1G06Single 1.65-V to 5.5-V inverter with open-drain outputs

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TL5209500-mA, 16-V, adjustable low-dropout voltage regulator with reverse voltage protection

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS769100-mA, 10-V, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2531Zigbee and IEEE 802.15.4 wireless MCU with up to 256kB Flash and 8kB RAM

Data sheet: PDF
Noninverting buffers & drivers

SN74LVC1G07Single 1.65-V to 5.5-V buffer with open-drain outputs

Data sheet: PDF | HTML
USB power switches & charging port controllers

TPS20510.5A loading, 0.9A ILIMIT, 2.7-5.5V, 80mΩ USB power switch, active-high

Data sheet: PDF

Start development

Hardware

Daughter card

CC2531EMK — CC2531 USB Evaluation Module Kit

The CC2531EMK kit provides one CC2531 USB Dongle and documentation to support a PC interface to 802.15.4 / ZigBee applications. The dongle can be plugged directly into your PC and can be used as an IEEE 802.15.4 packet sniffer or for other purposes. With the CC2531 USB Firmware Library available on (...)

User guide: PDF
Buy from a distributor

Software

Driver or library

Z-STACK-LINUX-GATEWAY — Z-Stack™Linux Ubuntu Gateway installer

NOTE:

This page contains links to obtain previous versions of the Z-Stack releases. For new projects, TI recommends using the newest release in order to take advantages of all improvements and new features. The latest Z-Stack release can be found at www.ti.com/z-stack.

 

Z-Stack Home

Z-Stack Home is (...)

lock = Requires export approval (1 minute)
Driver or library

Z-STACK-HOME — ZigBee Home Automation Solutions

NOTE:

This page contains links to obtain previous versions of the Z-Stack releases. For new projects, TI recommends using the newest release in order to take advantages of all improvements and new features. The latest Z-Stack release can be found at www.ti.com/z-stack.

 

Z-Stack Home

Z-Stack Home is (...)

lock = Requires export approval (1 minute)

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Test report Residential Smart Home Gateway Ref. System for IoT Apps. Test Certification May 30, 2014
More literature BeagleBone Black BOM May 29, 2014
More literature BeagleBone Black Schematic May 29, 2014

Related design resources

Software development

DRIVER OR LIBRARY
Z-STACK A fully compliant ZigBee 3.x solution: Z-Stack

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos