CC2650EMK

SimpleLink™ CC2650 Evaluation Module Kit

CC2650EMK

Order now

Overview

The SimpleLink™ CC2650 evaluation module kit is an add-on kit for the SMARTRF06EBK evaluation board kit. The CC2650 device included in this kit is the superset device of the SimpleLink ultra-low power wireless MCU platform, so it can also be used to evaluate the SimpleLink Bluetooth® Smart CC2640 wireless MCU and the 6LoWPAN/ZigBee® CC2630 wireless MCU. The kit includes two CC2650 evaluation modules and a getting started guide.

The CC2650EMK-7ID evaluation module contains the wireless MCU and shows a variant of the RF layout using the 7x7 mm package, internal bias and differential RF output (variant 7ID).

The CC2650EMK-5XD evaluation module contains the wireless MCU and shows a variant of the RF layout using the 5x5 mm package, external bias and differential RF output (variant 5XD).

The CC2650-4XS evaluation module contains the wireless MCU and shows a variant of the RF layout using the 4x4 mm package, external bias and single-ended RF output (variant 4XS).

The board is equipped with a high performing PCB antenna, but you can easily attach an SMA connector to connect the radio to external test equipment.

Low-power 2.4-GHz products
CC2630 SimpleLink™ 32-bit Arm Cortex-M3 Zigbee and 6LoWPAN wireless MCU with 128kB Flash CC2640 SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash CC2650 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash

 

Other wireless products
CC2620 SimpleLink™ 32-bit Arm Cortex-M3 Zigbee® RF4CE wireless MCU with 128kB Flash
Download View video with transcript Video

Order & start development

Daughter card

CC2650EMK-5XD — SimpleLink™ CC2650 Evaluation Module Kit

TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

DEVELOPMENT KIT
CC2650STK SimpleLink™ Bluetooth low energy/Multi-standard SensorTag LAUNCHXL-CC2650 SimpleLink™ CC2650 wireless MCU LaunchPad™ Development Kit

Software development

DRIVER OR LIBRARY
BLE-STACK Bluetooth Low Energy software stack TIMAC IEEE802.15.4 Medium Access control (MAC) software stack Z-STACK-ARCHIVE Archive for Z-Stack Fully Compliant ZigBee 2012 Solution
IDE, CONFIGURATION, COMPILER OR DEBUGGER
SENSOR-CONTROLLER-STUDIO Sensor Controller Studio
SOFTWARE PROGRAMMING TOOL
FLASH-PROGRAMMER SmartRF Flash Programmer

Design tools & simulation

CALCULATION TOOL
SMARTRFTM-STUDIO SmartRF Studio

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos