CC3200SDK

SimpleLink Wi-Fi CC3200 Software Development Kit (SDK)

CC3200SDK

Downloads

Overview

The SimpleLink™ Wi-Fi® CC3200 SDK contains drivers for the CC3200 programmable MCU, 40+ sample applications, and documentation needed to use the solution. It also contains the flash programmer, a command line tool for flashing software, configuring network and software parameters (SSID, access point channel, network profile, etc.), system files, and user files (certificates, web pages, etc). This SDK can be used with TI’s SimpleLInk Wi-Fi CC3200 LaunchPad. 

 

The SDK has a variety of support offerings.   All sample applications in the SDK are supported on the integrated Cortex™-M4 with CCS IDE.  Some applications support IAR, GCC, and FreeRTOS.


 

Features

Categories of applications are outlined below:

  • Internet-on-a-chip sample applications
    • Email from SimpleLink Wi-Fi solution
    • Information center: get time and weather from the internet
    • http server: host a web page on SimpleLink Wi-Fi solution
    • XMPP: IM chat client
    • Serial interface
  • Wi-Fi sample applications
    • Easy Wi-Fi configuration
    • Station, AP modes
    • TCP/UDP
    • Security –  Enterprise/Personal, TLS/SSL
    • Power management – Deep sleep, hibernate
  • MCU peripheral sample applications
    • Including parallel camera, I2S audio, SDMMC, ADC, SPI, UART, I2C, PWMs and more

Downloads

Software development kit (SDK)

CC3200SDK CC3200 Software Development Kit (SDK), Service Pack, and Add-Ons

Supported products & hardware

Supported products & hardware

Products
Wi-Fi products
CC3200 SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 2 TLS/SSL and 256kB RAM CC3200MOD SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® and Internet-of-Things wireless module
Hardware development
Reference design
CC3200_NFC_CARD_READER SimpleLink™ Wi-Fi® Enabled NFC Card Reader TIDC-CC3200AUDBOOST Wi-Fi Audio Streaming Application for SimpleLink Wi-Fi CC3200 Launchpad
Evaluation board
CC3200-LAUNCHXL SimpleLink Wi-Fi CC3200 LaunchPad
Download options

CC3200SDK CC3200 Software Development Kit (SDK), Service Pack, and Add-Ons

close
Latest version
Version: 1.5.0
Release date: Jan 12, 2020

Windows Installer for CC3200SDK

MD5 checksum

Link to Service Pack Installer for CC3200SDK

MD5 checksum
lock = Requires export approval (1 minute)
Products
Wi-Fi products
CC3200 SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 2 TLS/SSL and 256kB RAM CC3200MOD SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® and Internet-of-Things wireless module
Hardware development
Reference design
CC3200_NFC_CARD_READER SimpleLink™ Wi-Fi® Enabled NFC Card Reader TIDC-CC3200AUDBOOST Wi-Fi Audio Streaming Application for SimpleLink Wi-Fi CC3200 Launchpad
Evaluation board
CC3200-LAUNCHXL SimpleLink Wi-Fi CC3200 LaunchPad

Documentation

Link to TI-RTOS for CC32xx Product Release

Release Information

The CC3200 SDK delivers components that enable engineers to develop connected applications on Texas Instruments Wi-Fi microcontroller devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.

Hardware development

EVALUATION BOARD
CC3200-LAUNCHXL SimpleLink Wi-Fi CC3200 LaunchPad

Reference designs

REFERENCE DESIGN
CC3200_NFC_CARD_READER SimpleLink™ Wi-Fi® Enabled NFC Card Reader TIDC-CC3200AUDBOOST Wi-Fi Audio Streaming Application for SimpleLink Wi-Fi CC3200 Launchpad

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos