DIYAMP-EVM
Universal do-it-yourself (DIY) amplifier circuit evaluation module
DIYAMP-EVM
Overview
The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) and 12 popular amplifier configurations, including amplifiers, filters, stability compensation and comparator configurations for both single and dual supply.
DIYAMP-EVM enables quick and easy prototyping and uses common 0805 or 0603 surface-mount components. By configuring multiple combinations, the EVM enables you to build a wide array of evaluation circuits – from simple amplifier circuits to complex signal chains. The EVM is compatible with breadboard, subminiature version A (SMA), header and wired interface connection, and are cross compatible with most analog-to-digital converter (ADC) and digital-to-analog converter (DAC) EVMs.
In addition, the DIYAMP-EVM optimized layout reduces parasitics introduced by breadboard prototyping.
From datasheet to simulation to verification of your simulation, the DIYAMP-EVM family will provide you with the confidence to quickly move forward with your design.
Note: These boards are unpopulated, so order your op amp devices.
Features
- Three packages to choose from: SC70-5, SOT23-5 and SOIC-8
- 12 circuit configurations to choose from: Noninverting, inverting, active filters, difference amp, comparator and more
- Dual-supply and single-supply configurations
- PCB designed for high performance; optimized for each function
- Multiple interface options: SMA, header, breadboard and wire
- Designed for 0805 size components; 0603 size friendly
- Schematic provided in silkscreen on the PCB
- Multiple connector options for input and output connections: SMA, test point and wires
- OPAMP-DIY-EVM board made up of 32 coupon boards
- Terminal strip (Samtec part# TS-132-G-AA)
Analog switches & muxes
Audio op amps
General-purpose op amps
Power op amps
Precision op amps (Vos<1mV)
Order & start development
DIYAMP-SC70-EVM
— Universal do-it-yourself (DIY) amplifier circuit evaluation module
DIYAMP-SOIC-EVM
— Universal do-it-yourself (DIY) amplifier circuit evaluation module
DIYAMP-SOT23-EVM
— Universal do-it-yourself (DIY) amplifier circuit evaluation module
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | EVM User's guide | DIYAMP-SOT23-EVM | 28 Jul 2017 | |
* | EVM User's guide | DIYAMP-SC70-EVM | PDF | HTML | 28 Jul 2017 |
* | EVM User's guide | DIYAMP-SOIC-EVM User's Guide (Rev. A) | PDF | HTML | 12 May 2017 |
Certificate | DIYAMP-SOIC-EVM EU Declaration of Conformity (DoC) | 02 Jan 2019 | ||
Certificate | DIYAMP-SOT23-EVM EU Declaration of Conformity (DoC) | 02 Jan 2019 | ||
Certificate | DIYAMP-SC70-EVM EU Declaration of Conformity (DoC) | 02 Jan 2019 | ||
Technical article | Do-it-yourself: Three ways to stabilize op amp capacitive loads | PDF | HTML | 01 Aug 2017 | |
EVM User's guide | DUAL-DIYAMP-EVM | 18 Jul 2017 |
Related design resources
Hardware development
EVALUATION BOARD
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.