Firmware
DLPR350
DLPC350 Configuration and Support Firmware
DLPR350
Overview
The DLP 0.45 WXGA chipset consists of the DLP4500 DMD and DLPC350 controller. To enable broad functionality of the chipset and ensure reliable operation of the DLP4500 micromirrors, TI is offering DLPR350 configuration and support firmware. Combined with the DLPC350 controller, the DLPR350 firmware provides developers with a flexible interface and extensive feature set to accelerate development of end equipments using spatial light modulation.
Features
- Free downloadable configuration firmware for the DLPC350
- Enables the 0.45 WVXA chipset to display high speed, native resolution patterns with user selectable bit depths, pattern rates and exposure time
- Allows users to display high quality, wide aspect ratio video and images at multiple resolutions
- Provides additional sync and trigger capability with cameras or external sensors that offers engineers more intelligent system control and simplifies hardware and software development
- Allows simultaneous use of multiple LEDs often desired for specific object illumination or adaptive light conditions
Downloads
Firmware
DLPR350PROM_CURRENT — Current version- DLPC350 Configuration and Support Firmaware v4.4
DLPR350PROM_CURRENT — Current version- DLPC350 Configuration and Support Firmaware v4.4
Firmware
DLPR350PROM_PREVIOUS — DLPC350 Configuration and Support Firmware
DLPR350PROM_PREVIOUS — DLPC350 Configuration and Support Firmware
Technical documentation
No results found. Please clear your search and try again.
View all 1
Type | Title | Date | ||
---|---|---|---|---|
User guide | DLPC350 Programmer’s Guide (Rev. G) | Jul 5, 2018 |
Related design resources
Hardware development
EVALUATION BOARD
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.