DRV10963AEVM

DRV10963 5V 3-phase Sinusoidal Sensorless BLDC Motor Driver Evaluation Module

DRV10963AEVM

Order now

Overview

The DRV10963AEVM is an evaluation platform for the DRV10963 5V 3-phase sinusoidal sensorless BLDC motor driver. The EVM is a combination of a motherboard and a daughterboard. The motherboard includes a TLC555 timer configured to supply a PWM to the DRV10963 and a potentiometer to adjust the speed of the motor by varying the duty cycle of the PWM and has USB2ANY connector to communicate with DRV10963 GUI. The daughterboard contains a socket allowing the device to be programmed using the DRV10963 GUI via I2C communication and it is mounted on top of the motherboard. The EVM setup, together with DRV10963 GUI also provides means to select a pre-programed device or program OTP (one time programmable) of DRV10963 blank version (un-programmed OTP) device for any custom motor solution. The DRV10963 GUI is easy to use, requires only four simple steps to tune the motor for any end application and program the device OTP.

Features
  • 2.1-5.5V supply voltage range
  • Tune motor speed via potential meter
  • Automated process through GUI to select from pre-configured DRV10963Jx
  • Tune through GUI to choose customized parameters
  • 4-step configuration to tune for any motor

  • DRV10963 mother board
  • DRV10963 daughter board
  • USB2ANY board with USB Cable
  • 10-pin Ribbon cable to connect USB2ANY and DRV10963 motherboard

Note: The DRV10963AEVM does not include a DRV10963 device in the socket. For evaluation purposes, TI recommends ordering DRV10963PDSNT samples along with the EVM.

Integrated control BLDC drivers
DRV10963 5-V nominal, 1.8-A peak sensorless sinusoidal control 3-phase BLDC motor driver
Download View video with transcript Video

Order & start development

Evaluation board

DRV10963AEVM — DRV10963 5V 3-phase Sinusoidal Sensorless BLDC Motor Driver Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
GUI for evaluation module (EVM)

SLAC593 — DRV10963AEVM GUI

Supported products & hardware
Download

SLAC593 DRV10963AEVM GUI

close
Latest version
Version: 01.00.00.00
Release date: 28 Jul 2015
lock DRV10963AEVM GUI (zip)  — 39092 K

Checksum
lock = Requires export approval (1 minute)
Hardware development
Evaluation board
DRV10963AEVM DRV10963 5V 3-phase Sinusoidal Sensorless BLDC Motor Driver Evaluation Module

Release Infomation

The design resource accessed as www.ti.com/lit/zip/slac593 or www.ti.com/lit/xx/slac593/slac593.zip has been migrated to a new user experience at www.ti.com/tool/download/SLAC593. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide DRV10963 Evaluation Module User's Guide 28 Jul 2015
Certificate DRV10963AEVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos