DRV8305-Q1EVM

DRV8305-Q1 Automotive 3-Phase Motor Gate Driver Evaluation Module

DRV8305-Q1EVM

Order now

Overview

The DRV8305-Q1EVM evaluation module (EVM) is a 4.4 V to 45 V, 25 A, 3-phase motor drive and control system based on the DRV8305-Q1 automotive motor gate driver, TMS320F28027 motor control microcontroller, and CSD18540Q5B NexFET™ power MOSFET. The EVM allows for simple evaluation of the DRV8305-Q1 with a wide array of test points, interfaces, and configurability.


The EVM has onboard reverse battery protection, a regulated 3.3 V supply from the TPS7B6933-Q1 LDO, interface header for all control and feedback signals , and onboard XDS100v2 emulator. The EVM has individual DC bus and phase voltage sense as well as individual low-side current shunt sense for sensorless BLDC control algorithms. The drive stage is fully protected with short circuit, thermal, shoot-through, and undervoltage protection and is easily configurable via an SPI interface.


The EVM is ideal for evaluation and rapidly developing with the DRV8305-Q1, with primary software support through MotorWare using the InstaSPIN-FOC sensorless control solution.

Features
  • 4.4 V to 45 V Operating Supply Voltage Range
  • Supports up to 25 A Continuous Output Current
  • Provides Phase Voltage and Current Feedback For Sensorless BLDC Control Solutions
  • Complete Brushless DC Control and Drive Stage
  • Onboard XDS100v2 Emulator

  • DRV8305-Q1 Evaluation Board
  • Micro-USB Cable

BLDC drivers
DRV8305-Q1 Automotive 12-V battery 3-phase smart gate driver (grade 0 & grade 1)

 

C2000 real-time microcontrollers
TMS320F28020 C2000™ 32-bit MCU with 40 MHz, 32 KB flash, 8 PWM TMS320F28021 C2000™ 32-bit MCU with 40 MHz, 64 KB flash TMS320F28022 C2000™ 32-bit MCU with 50 MHz, 32 KB flash, 8 PWM TMS320F28023 C2000™ 32-bit MCU with 50 MHz, 64 KB flash TMS320F28023-Q1 Automotive C2000™ 32-bit MCU with 50 MHz, 64 KB flash TMS320F28026 C2000™ 32-bit MCU with 60-MHz, 32-kb flash TMS320F28026-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash TMS320F28026F C2000™ 32-bit MCU with 60 MHz, 32 KB flash, InstaSPIN-FOC TMS320F28027 C2000™ 32-bit MCU with 60 MHz, 64 KB flash TMS320F28027-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash TMS320F28027F C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC TMS320F28027F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC

 

Linear & low-dropout (LDO) regulators
TLV1117LV 1-A, low-dropout voltage regulator
Download View video with transcript Video

Get started

  1. Order DRV8305-Q1EVM
  2. Download the DRV8305-Q1 Evaluation Module User's Guide (Rev. A)
  3. Follow the instructions in the DRV8305-Q1 Evaluation Module User's Guide (Rev. A)

Order & start development

Evaluation board

DRV8305-Q1EVM — DRV8305-Q1 Automotive 3-Phase Motor Gate Driver Evaluation Module

Firmware

SLVC661 — DRV8305-Q1EVM Software

Supported products & hardware
Download

SLVC661 DRV8305-Q1EVM Software

close
Latest version
Version: 01.00.00.00
Release date: 20 Apr 2016
download DRV8305-Q1EVM Software (zip)  — 17216 K

Checksum
Hardware development
Evaluation board
DRV8305-Q1EVM DRV8305-Q1 Automotive 3-Phase Motor Gate Driver Evaluation Module

Release Infomation

The design resource accessed as www.ti.com/lit/zip/slvc661 or www.ti.com/lit/xx/slvc661/slvc661.zip has been migrated to a new user experience at www.ti.com/tool/download/SLVC661. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide DRV8305-Q1 Evaluation Module User's Guide (Rev. A) 02 May 2016
User guide InstaSPIN-FOC and InstaSPIN-MOTION User's Guide (Rev. I) PDF | HTML 14 Oct 2021
Certificate DRV8305-Q1EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Hardware development

EVALUATION BOARD
BOOSTXL-DRV8305EVM DRV8305N 3-Phase Motor Drive BoosterPack Evaluation Module DRV8305-Q1EVM DRV8305-Q1 Automotive 3-Phase Motor Gate Driver Evaluation Module

Reference designs

REFERENCE DESIGN
TIDA-00643 4.4 V to 30 V, 15 A, High Performance Brushless DC Drone Propeller Controller Reference Design TIDA-00645 1-PWM Brushless DC Motor Control Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos