DRV8412DDWEVM

DRV8412DDWEVM Evaluation Module

DRV8412DDWEVM

Order now

Overview

The DRV8412 is a dual full bridge PWM motor driver. It has a maximum recommended supply voltage of 52V and is capable of delivering 2x3A RMS output current and 2x6A peak current per device. The DRV8412 has an advanced protection system consisting of short-circuit protection, overcurrent protection, undervoltage protection, and two-stage thermal protection.

The DRV8412EVM can be operated with either two full bridge outputs or 4 half bridge outputs. It can also be used in parallel mode to double the current capability. The unit can be operated with external PWM inputs using a MCU controller module or signal generator, etc. The outputs and power supplies can be connected using stripped wires by connecting them to the on-board terminal blocks. The EVM module also has hardware switches to control the modes and to allow a manual reset.

Features
  • 2 x 6A Peak /2 x 3A RMS Current Output
  • 1 x 12A Peak / 1 x 6A RMS Current Output
  • Wide Operating Voltage: 0 to 52V (+12V Gate Drive)
  • PWM Control Interface
  • 2-stage Thermal and Short Circuit Protection
  • On-board Header / Test Points for External Control of the DRV8412
Brushed DC (BDC) motor drivers
DRV8412 70V, 6A dual H-bridge motor driver with current regulation
Download View video with transcript Video

Order & start development

Evaluation board

DRV8412DDWEVM — DRV8412DDWEVM Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide DRV8412EVM User's Guide 29 Jan 2010
Data sheet DRV84x2 Dual Full-Bridge PWM Motor Driver datasheet (Rev. H) PDF | HTML 17 Jul 2024
Certificate DRV8412DDWEVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos