DRV8837CEVM

1-A Low-Voltage H-Bridge Evaluation Module

DRV8837CEVM

Order now

Overview

The DRV8837CEVM evaluation module (EVM) is a 3.3 V to 11 V, 1 A, brushed DC motor drive and control system based on the DRV8837C integrated brushed motor driver, compact MSP430G2131 microcontroller, and LP2985 Low-Dropout Regulator. The EVM allows for simple evaluation of the DRV8837C with a wide array of testpoints, interfaces, and configurability.

The EVM has an Micro-USB connector for simple 5 V motor supply, a regulated 3.3 V supply from the LP2985 LDO, test points for all control and feedback signals, and simple integrated control logic on the MSP430G2131. The EVM has simple jumper interfaces to control the motor direction and evaluate the DRV8837C in its low power sleep state.  An onboard JTAG header allows for custom firmware to be flashed to the MSP430G2131 for fast evaluation of end system control.  This EVM is ideal for evaluation and rapid developmet with the DRV8837C.

Features
  • 3.3 V to 11 V Operating Supply Voltage Range
  • Supports Up to 1 A Maximum Drive Current
  • Separate 3.3 V Logic Supply
  • Simple Control Interface with MSP430G2131
  • USB Connector for 5 V Motor Supply

  • DRV8837C Evaluation Board
  • Micro-USB Cable

Brushed DC (BDC) motor drivers
DRV8837C 12-V, 1-A H-bridge motor driver

 

Linear & low-dropout (LDO) regulators
LP2985 150-mA, 16-V, low-dropout voltage regulator with enable

 

MSP430 microcontrollers
MSP430G2131 16 MHz MCU with 1KB Flash, 128B SRAM, 10-bit ADC, SPI/I2C, timer
Download View video with transcript Video

Order & start development

Evaluation board

DRV8837CEVM — 1-A Low-Voltage H-Bridge Evaluation Module

Buy from a distributor
Firmware

SLVC663 — DRV8837CEVM Software

Supported products & hardware
Download

SLVC663 DRV8837CEVM Software

close
Latest version
Version: 01.00.00.00
Release date: 24 May 2016
download DRV8837CEVM Software (zip)  — 30 K

Checksum
Products
Brushed DC (BDC) motor drivers
DRV8837 12-V, 1.8-A H-bridge motor driver
Hardware development
Evaluation board
DRV8837CEVM 1-A Low-Voltage H-Bridge Evaluation Module

Release Infomation

The design resource accessed as www.ti.com/lit/zip/slvc663 or www.ti.com/lit/xx/slvc663/slvc663.zip has been migrated to a new user experience at www.ti.com/tool/download/SLVC663. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide DRV8837C Evaluation Module User's Guide 01 Jun 2016
Certificate DRV8837CEVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos