GASGAUGECHEM-SW

Gas gauge chemistry updater

GASGAUGECHEM-SW

Downloads

Overview

The chemistry updater installer contains data used by the bqEvaluation / bqEVSW / bqEASY tool for selecting the correct or closest chemical identification file for your battery pack.

The battery management studio (bqStudio) chemistry update zip file contains data used by bqStudio for selecting the correct or closest chemical identification file for your battery pack. The latest bqStudio chemistry update zip file may require an updated version of bqStudio. Older versions of bqStudio may only be compatible with an older version of the chemistry update zip file. Please read the release notes on the battery management studio (bqStudio) and chemistry updater download pages for information.

Download View video with transcript Video

Downloads

Design tool

GASGAUGECHEM-SW Gas gauge chemistry updater

Supported products & hardware

Supported products & hardware

Products
Battery fuel gauges
BQ20Z40-R1 SBS 1.1 compliant Gas Gauge with Impedance Track™ Technology BQ20Z70-V160 SBS 1.1-compliant gas gauge enabled with Impedance Track™ technology for use with the bq29330 BQ20Z80A-V110 SBS 1.1 compliant gas gauge enabled with Impedance Track™; technology for use with the bq29312A BQ27505-J2 System-side Impedance Track™; fuel gauge with FW v2.15 BQ27505-J3 System-side Impedance Track™; fuel gauge with FW v2.20 BQ27505-J4 System-side Impedance Track™; fuel gauge with FW v2.24
Download options

GASGAUGECHEM-SW Gas gauge chemistry updater

close
Latest version
Version: 1102
Release date: 17 Jul 2024
lock = Requires export approval (1 minute)
Products
Battery fuel gauges
BQ20Z40-R1 SBS 1.1 compliant Gas Gauge with Impedance Track™ Technology BQ20Z70-V160 SBS 1.1-compliant gas gauge enabled with Impedance Track™ technology for use with the bq29330 BQ20Z80A-V110 SBS 1.1 compliant gas gauge enabled with Impedance Track™; technology for use with the bq29312A BQ27505-J2 System-side Impedance Track™; fuel gauge with FW v2.15 BQ27505-J3 System-side Impedance Track™; fuel gauge with FW v2.20 BQ27505-J4 System-side Impedance Track™; fuel gauge with FW v2.24

Documentation

Release Information

Important Note: The latest chemistry updater for bqStudio requires bqStudio 1.3.86 or higher.

 

Instructions for bqStudio Chemistry database update:

  • 1. Download the "bqStudio Chemistry Update zip" file and save with extension *.zip
  • 2. Connect an impedance track(IT) enabled gauge to the PC and open Battery Management Studio(bqStudio). bqStudio must autodetect the gauge. Alternatively select impedance track enabled gauge from selection list.
  • 3. From bqStudio "Help" menu select "Update Chemistry". When prompted point bqStudio to the downloaded zip file. Upon successful update, a confirmation message will be shown.
  • 4. For chemistry updaters later than 1090, you must use bqStudio version 1.3.125 Build 10 or later. 

Instructions for bqEVSW Chemistry database update:

  • Run the installer to update the chemistry database used by bq Evaluation / bqEasy software

Step by step instructions for bqStudio and bqEVSW

Additional resources you might need

Firmware

BQ27Z746-DEVICE-FW Firmware for BQ27Z746 family of gauges

Supported products & hardware

Supported products & hardware

Products
Battery fuel gauges
BQ27Z746 Pack-side, single-cell Impedance Track™ technology fuel gauge with integrated protector
Hardware development
Evaluation board
BQ27Z746EVM-047 BQ27Z746 evaluation module Impedance Track™ technology battery gas gauge with protection solution
Download options

BQ27Z746-DEVICE-FW Firmware for BQ27Z746 family of gauges

close
Latest version
Version: R1-V1.05
Release date: 22 Mar 2024
lock = Requires export approval (1 minute)
Products
Battery fuel gauges
BQ27Z746 Pack-side, single-cell Impedance Track™ technology fuel gauge with integrated protector
Hardware development
Evaluation board
BQ27Z746EVM-047 BQ27Z746 evaluation module Impedance Track™ technology battery gas gauge with protection solution

Documentation

Technical Reference Manual

Release Information

Overview

The BQ27Z746-DEVICE-FW is a firmware (FW)-only release that can be flashed onto any existing hardware such as BQ27Z746 product. The firmware incorporates the patented Impedance Track™ technology to create a pack-based solution that provides a rich array of features for gas gauging, protection, differential battery sensing analog output, and authentication for 1-series cell li-ion and li-polymer battery packs.

Using its integrated high-performance analog peripherals, the BQ27Z746-DEVICE-FW firmware enables the device and measures and maintains an accurate record of available capacity, voltage, current, temperature, and other critical parameters in li-ion or li-polymer batteries, and reports this information to the system host controller. The integrated protection provide safety protection against Over Voltage (OVP), Under Voltage (UVP), Over Current in Charge/Discharge (OCC/OCD), Short Circuit Discharge (SCD), and Battery Sensing Protections (BCP, BCN, BDP and BDN).

SHA-2 authentication, with secure memory for authentication keys, enables identification of genuine battery packs.

BQ27Z746-DEVICE-FW is usable on any previous version of the BQ27Z746 hardware.

Features

Supports pack-side gauging including enhanced state of health (SOH) algorithm

Fast QMax update option based on predicted OCV

SHA-256 authentication responder for increased battery pack security

Sophisticated charge algorithms:

  •   JEITA
  •     Enhanced charging
  •     RSOC() charging compensation option

Low current modes options:

  •     Sleep
  •     Ship
  •     Shelf
  •     Shutdown

What's new

  • New features and bug fixes to BQ27Z746 firmware.  
Support software

SLUC261 Gas Gauge Chemistry Updater Setup v7.82

Supported products & hardware

Supported products & hardware

Products
Battery fuel gauges
BQ20Z40 SBS Compliant Gas Gauge with Impedance Track Technology for use with BQ29330 BQ20Z40-R1 SBS 1.1 compliant Gas Gauge with Impedance Track™ Technology BQ20Z70-V150 SBS 1.1-compliant gas gauge enabled with Impedance Track™ technology BQ20Z70-V160 SBS 1.1-compliant gas gauge enabled with Impedance Track™ technology for use with the bq29330 BQ20Z80 SBS 1.1-compliant gas gauge enabled with Impedance Track™; technology for use with the bq29312 BQ20Z80-V102 SBS 1.1-compliant gas gauge enabled w/Impedance Track™ technology BQ20Z80-V110 SBS 1.1-compliant gas gauge enabled w/Impedance Track™ technology with FW v1.10 BQ20Z80A-V110 SBS 1.1 compliant gas gauge enabled with Impedance Track™; technology for use with the bq29312A BQ27000 Single-Cell Li-Ion and Li-Pol Battery Gas Gauge IC BQ27010 Li-ion and Li-pol battery gas gauge IC for portable applications with HDQ BQ27200 Single-Cell Li-Ion and Li-Pol Battery Gas Gauge IC with I2C Interface BQ27210 Li-ion and Li-pol battery gas gauge IC for portable applications with I2C BQ27425-G1 System-side Impedance Track™; fuel gauge with direct battery connection | gas gauge battery BQ27505-J5 System-side Impedance Track™; fuel gauge with FW v2.29

Supported products & hardware

Battery fuel gauges
BQ20Z40-R1 SBS 1.1 compliant Gas Gauge with Impedance Track™ Technology BQ20Z70-V160 SBS 1.1-compliant gas gauge enabled with Impedance Track™ technology for use with the bq29330 BQ20Z80A-V110 SBS 1.1 compliant gas gauge enabled with Impedance Track™; technology for use with the bq29312A BQ27505-J2 System-side Impedance Track™; fuel gauge with FW v2.15 BQ27505-J3 System-side Impedance Track™; fuel gauge with FW v2.20 BQ27505-J4 System-side Impedance Track™; fuel gauge with FW v2.24

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
User guide Update the Chemistry DB in bqEVSW, bqEasy and Batt. Mgmt. Studio (bqStudio) 15 Apr 2020

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
BQSTUDIO Battery Management Studio (bqStudio) Software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos